Steel Bevel Gears (SB)
Bevel Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Ratio
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB1.5-1845 | $21.39 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 1.5 | No. of Teeth N/A 18 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.063 in27 mm | Outer Diameter (D) N/A 1.215 in30.86 mm | Total Length (F) N/A 0.865 in21.97 mm |
Internal ID
N/A
9852 |
21.39 |
| SB1.5-2030 | $22.09 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.304 in33.13 mm | Total Length (F) N/A 0.733 in18.63 mm |
Internal ID
N/A
9853 |
22.09 |
| SB1.5-2040 | $23.15 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.323 in33.61 mm | Total Length (F) N/A 1.006 in25.54 mm |
Internal ID
N/A
9854 |
23.15 |
| SB1.5-3015 | $30.08 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B4 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.806 in45.88 mm | Total Length (F) N/A 0.703 in17.85 mm |
Internal ID
N/A
9855 |
30.08 |
| SB1.5-3020 | $30.26 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.820 in46.24 mm | Total Length (F) N/A 0.730 in18.53 mm |
Internal ID
N/A
9856 |
30.26 |
| SB1.5-4020 | $42.23 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.397 in60.88 mm | Total Length (F) N/A 0.985 in25.01 mm |
Internal ID
N/A
9857 |
42.23 |
| SB1.5-4515 | $46.35 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.680 in68.06 mm | Total Length (F) N/A 0.805 in20.44 mm |
Internal ID
N/A
9858 |
46.35 |
| SB1.5-4518 | $47.50 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.684 in68.18 mm | Total Length (F) N/A 0.831 in21.1 mm |
Internal ID
N/A
9859 |
47.5 |
| SB1.5-6015 | $65.63 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 1.5 | No. of Teeth N/A 60 | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.559 in90.41 mm | Total Length (F) N/A 0.953 in24.2 mm |
Internal ID
N/A
9861 |
65.63 |
| SB1.5-3020H | $0.00 | CAD N/A | Gear Ratio N/A 1.5 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.820 in46.24 mm | Total Length (F) N/A 0.730 in18.53 mm | 0 | |
| SB1.5-2030H | $0.00 | CAD N/A | Gear Ratio N/A 1.5 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.304 in33.13 mm | Total Length (F) N/A 0.733 in18.63 mm | 0 | |
| SB1.5-3015H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B4 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.806 in45.88 mm | Total Length (F) N/A 0.703 in17.85 mm | 0 | |
| SB1.5-1530H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.028 in26.11 mm | Total Length (F) N/A 0.678 in17.23 mm | 0 | |
| SB1.5-4020H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.397 in60.88 mm | Total Length (F) N/A 0.985 in25.01 mm | 0 | |
| SB1.5-2040H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.323 in33.61 mm | Total Length (F) N/A 1.006 in25.54 mm | 0 | |
| SB1.5-4518H | $0.00 | CAD N/A | Gear Ratio N/A 2.5 | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.684 in68.18 mm | Total Length (F) N/A 0.831 in21.1 mm | 0 | |
| SB1.5-1845H | $0.00 | CAD N/A | Gear Ratio N/A 2.5 | Module N/A 1.5 | No. of Teeth N/A 18 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.063 in27 mm | Outer Diameter (D) N/A 1.215 in30.86 mm | Total Length (F) N/A 0.865 in21.97 mm | 0 | |
| SB1.5-4515H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.680 in68.06 mm | Total Length (F) N/A 0.805 in20.44 mm | 0 | |
| SB1.5-1545H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.045 in26.54 mm | Total Length (F) N/A 0.913 in23.19 mm | 0 | |
| SB1.5-6015H | $0.00 | CAD N/A | Gear Ratio N/A 4 | Module N/A 1.5 | No. of Teeth N/A 60 | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.559 in90.41 mm | Total Length (F) N/A 0.953 in24.2 mm | 0 | |
| SB1.5-1560H | $0.00 | CAD N/A | Gear Ratio N/A 4 | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.050 in26.66 mm | Total Length (F) N/A 0.906 in23.01 mm | 0 | |
| SB1.5-6012H | $0.00 | CAD N/A | Gear Ratio N/A 5 | Module N/A 1.5 | No. of Teeth N/A 60 | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.556 in90.33 mm | Total Length (F) N/A 0.941 in23.89 mm | 0 | |
| SB1.5-1260H | $0.00 | CAD N/A | Gear Ratio N/A 5 | Module N/A 1.5 | No. of Teeth N/A 12 | Shape N/A B8 | Bore Diameter (A) N/A 0.480 in12.2 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.876 in22.24 mm | Total Length (F) N/A 3.821 in97.06 mm | 0 | |
| SB2-1530 | $19.85 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.370 in34.81 mm | Total Length (F) N/A 0.811 in20.59 mm |
Internal ID
N/A
9863 |
19.85 |
| SB2-1545 | $22.25 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.392 in35.35 mm | Total Length (F) N/A 1.173 in29.8 mm |
Internal ID
N/A
9864 |
22.25 |