KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Steel Bevel Gears (SB) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Steel Bevel Gears (SB)Steel Bevel Gears (SB)
  4. View Items

Steel Bevel Gears (SB)


Email This Page Download PDF Download PDF Printable Page
Steel Bevel Gears (SB) Bevel Gears
  • SB---Category/Asset/SB---Category.jpg
  • Steel-Bevel-Gears--SB-
  • SB---Category/Asset/SB---Category.jpg
  • Steel-Bevel-Gears--SB-

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
76 - 100 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SB2.5-1545 $26.97 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2.5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.739 in44.18 mm Total Length (F) N/A 1.512 in38.41 mm Internal ID N/A
9878
26.97
SB2.5-1560 $29.32 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 2.5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.750 in44.44 mm Total Length (F) N/A 1.536 in39.02 mm Internal ID N/A
9879
29.32
SB2.5-1836 $34.99 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51.01 mm Total Length (F) N/A 1.349 in34.27 mm Internal ID N/A
9880
34.99
SB2.5-1845 $34.67 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2.5 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.025 in51.44 mm Total Length (F) N/A 1.311 in33.31 mm Internal ID N/A
9881
34.67
SB2.5-2030 $34.81 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.174 in55.22 mm Total Length (F) N/A 1.223 in31.06 mm Internal ID N/A
9882
34.81
SB2.5-2040 $38.13 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.205 in56.01 mm Total Length (F) N/A 1.724 in43.78 mm Internal ID N/A
9883
38.13
SB2.5-3015 $46.36 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.010 in76.46 mm Total Length (F) N/A 1.132 in28.75 mm Internal ID N/A
9884
46.36
SB2.5-3020 $50.57 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.034 in77.07 mm Total Length (F) N/A 1.347 in34.22 mm Internal ID N/A
9885
50.57
SB2.5-3618 $65.39 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 36 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.601 in91.46 mm Total Length (F) N/A 1.123 in28.52 mm Internal ID N/A
9886
65.39
SB2.5-4020 $70.25 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 40 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 3.994 in101.46 mm Total Length (F) N/A 1.564 in39.73 mm Internal ID N/A
9887
70.25
SB2.5-4515 $85.79 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2.5 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.466 in113.43 mm Total Length (F) N/A 1.510 in38.35 mm Internal ID N/A
9888
85.79
SB2.5-4518 $90.10 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2.5 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.474 in113.64 mm Total Length (F) N/A 1.380 in35.06 mm Internal ID N/A
9889
90.1
SB2.5-6015 $145.87 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 2.5 No. of Teeth N/A 60 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 5.933 in150.69 mm Total Length (F) N/A 1.575 in40 mm Internal ID N/A
9891
145.87
SB2.5-3020H $0.00 CAD N/A Gear Ratio N/A 1.5 Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.034 in77.07 mm Total Length (F) N/A 1.347 in34.22 mm 0
SB2.5-2030H $0.00 CAD N/A Gear Ratio N/A 1.5 Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.174 in55.22 mm Total Length (F) N/A 1.223 in31.06 mm 0
SB2.5-3015H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.010 in76.46 mm Total Length (F) N/A 1.132 in28.75 mm 0
SB2.5-1530H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.713 in43.51 mm Total Length (F) N/A 1.252 in31.81 mm 0
SB2.5-3618H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 36 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.601 in91.46 mm Total Length (F) N/A 1.123 in28.52 mm 0
SB2.5-1836H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51.01 mm Total Length (F) N/A 1.349 in34.27 mm 0
SB2.5-4020H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 40 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 3.994 in101.46 mm Total Length (F) N/A 1.564 in39.73 mm 0
SB2.5-2040H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.205 in56.01 mm Total Length (F) N/A 1.724 in43.78 mm 0
SB2.5-4518H $0.00 CAD N/A Gear Ratio N/A 2.5 Module N/A 2.5 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.474 in113.64 mm Total Length (F) N/A 1.380 in35.06 mm 0
SB2.5-1845H $0.00 CAD N/A Gear Ratio N/A 2.5 Module N/A 2.5 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.025 in51.44 mm Total Length (F) N/A 1.311 in33.31 mm 0
SB2.5-4515H $0.00 CAD N/A Gear Ratio N/A 3 Module N/A 2.5 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.466 in113.43 mm Total Length (F) N/A 1.510 in38.35 mm 0
SB2.5-1545H $0.00 CAD N/A Gear Ratio N/A 3 Module N/A 2.5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.739 in44.18 mm Total Length (F) N/A 1.512 in38.41 mm 0
76 - 100 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA