KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Steel Bevel Gears (SB) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Steel Bevel Gears (SB)Steel Bevel Gears (SB)
  4. View Items

Steel Bevel Gears (SB)


Email This Page Download PDF Download PDF Printable Page
Steel Bevel Gears (SB) Bevel Gears
  • SB---Category/Asset/SB---Category.jpg
  • Steel-Bevel-Gears--SB-
  • SB---Category/Asset/SB---Category.jpg
  • Steel-Bevel-Gears--SB-

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
151 - 175 of 214 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Request Information Compare Items Search by Specification
Clear Filter

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SB4-3015H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.817 in122.34 mm Total Length (F) N/A 1.669 in42.4 mm 0
SB4-1530H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.741 in69.62 mm Total Length (F) N/A 1.919 in48.74 mm 0
SB4-3618H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 36 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.761 in146.34 mm Total Length (F) N/A 1.929 in49 mm 0
SB4-1836H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.213 in81.62 mm Total Length (F) N/A 2.078 in52.77 mm 0
SB4-4020H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 40 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.391 in162.34 mm Total Length (F) N/A 2.123 in53.92 mm 0
SB4-2040H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.528 in89.62 mm Total Length (F) N/A 2.622 in66.59 mm 0
SB4-4518H $0.00 CAD N/A Gear Ratio N/A 2.5 Module N/A 4 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.158 in181.82 mm Total Length (F) N/A 2.014 in51.16 mm 0
SB4-1845H $0.00 CAD N/A Gear Ratio N/A 2.5 Module N/A 4 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.240 in82.3 mm Total Length (F) N/A 1.901 in48.28 mm 0
SB4-4515H $0.00 CAD N/A Gear Ratio N/A 3 Module N/A 4 No. of Teeth N/A 45 Shape N/A B5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.146 in181.5 mm Total Length (F) N/A 2.000 in50.79 mm 0
SB4-1545H $0.00 CAD N/A Gear Ratio N/A 3 Module N/A 4 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.783 in70.69 mm Total Length (F) N/A 2.150 in54.6 mm 0
SB4-6015H $0.00 CAD N/A Gear Ratio N/A 4 Module N/A 4 No. of Teeth N/A 60 Shape N/A B5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.492 in241.1 mm Total Length (F) N/A 2.331 in59.2 mm 0
SB4-1560H $0.00 CAD N/A Gear Ratio N/A 4 Module N/A 4 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.799 in71.1 mm Total Length (F) N/A 2.442 in62.03 mm 0
SB5-1530 $79.98 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.426 in87.03 mm Total Length (F) N/A 2.504 in63.61 mm Internal ID N/A
9922
79.98
SB5-1545 $87.44 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.479 in88.37 mm Total Length (F) N/A 2.645 in67.19 mm Internal ID N/A
9923
87.44
SB5-1845 $114.20 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 5 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.050 in102.87 mm Total Length (F) N/A 2.198 in55.82 mm Internal ID N/A
9925
114.2
SB5-2030 $119.96 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 5 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.348 in110.45 mm Total Length (F) N/A 2.445 in62.11 mm Internal ID N/A
9926
119.96
SB5-2040 $138.60 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.411 in112.03 mm Total Length (F) N/A 2.713 in68.92 mm Internal ID N/A
9927
138.6
SB5-3015 $144.23 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 30 Shape N/A B5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.021 in152.93 mm Total Length (F) N/A 2.067 in52.5 mm Internal ID N/A
9928
144.23
SB5-3020 $200.07 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 5 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.068 in154.13 mm Total Length (F) N/A 2.301 in58.45 mm Internal ID N/A
9929
200.07
SB5-4020 $257.36 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 40 Shape N/A B5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 7.989 in202.93 mm Total Length (F) N/A 2.178 in55.33 mm Internal ID N/A
9930
257.36
SB5-4515 $270.41 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 5 No. of Teeth N/A 45 Shape N/A B5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 8.932 in226.87 mm Total Length (F) N/A 1.980 in50.28 mm Internal ID N/A
9931
270.41
SB5-4518 $345.75 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 5 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 8.948 in227.28 mm Total Length (F) N/A 2.340 in59.43 mm Internal ID N/A
9932
345.75
SBY5-1560 $107.10 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.500 in88.9 mm Total Length (F) N/A 2.954 in75.03 mm Internal ID N/A
10022
107.1
SBY5-6015 $731.90 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 5 No. of Teeth N/A 60 Shape N/A BT Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 11.865 in301.36 mm Total Length (F) N/A 2.125 in53.97 mm Internal ID N/A
10023
731.9
SB5-1560 $0.00 CAD N/A Gear Ratio N/A 3 Module N/A 5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.479 in88.37 mm Total Length (F) N/A 2.645 in67.19 mm Internal ID N/A
9924
0
151 - 175 of 214 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA