KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Helical Gears (SH) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Helical Gears (SH)Helical Gears (SH)
  4. View Items

Helical Gears (SH)


Email This Page Download PDF Download PDF Printable Page
Helical Gears (SH) Helical Gears
  • SH - Category/Asset/SH---Category.jpg
  • Helical Gears SH
  • SH - Category/Asset/SH---Category.jpg
  • Helical Gears SH
Having larger contact ratios compared to the SS spur gears, effective in reducing noise and vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 
Request Information Compare Items
Clear Filter

Transverse Module

No. of Teeth

Direction of Helix

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Item #

Sell Price

CAD

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SH2-15L $19.77 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 15 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.223 in31.06 mm Outer Diameter (D) N/A 1.380 in35.06 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10042
19.77
SH2-15R $19.77 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 15 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.223 in31.06 mm Outer Diameter (D) N/A 1.380 in35.06 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10043
19.77
SH2-20L $26.71 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.630 in41.41 mm Outer Diameter (D) N/A 1.788 in45.41 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10044
26.71
SH2-20R $26.71 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.630 in41.41 mm Outer Diameter (D) N/A 1.788 in45.41 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10045
26.71
SH2-30L $40.91 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.446 in62.12 mm Outer Diameter (D) N/A 2.603 in66.12 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10046
40.91
SH2-30R $40.91 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.446 in62.12 mm Outer Diameter (D) N/A 2.603 in66.12 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10047
40.91
SH2-40L $59.35 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.261 in82.82 mm Outer Diameter (D) N/A 3.418 in86.82 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10048
59.35
SH2-40R $59.35 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.261 in82.82 mm Outer Diameter (D) N/A 3.418 in86.82 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10049
59.35
SH2-60L $109.97 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.891 in124.23 mm Outer Diameter (D) N/A 5.048 in128.23 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10050
109.97
SH2-60R $109.97 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.891 in124.23 mm Outer Diameter (D) N/A 5.048 in128.23 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10051
109.97
SH2-90L $216.57 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 7.337 in186.35 mm Outer Diameter (D) N/A 7.494 in190.35 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10052
216.57
SH2-90R $216.57 CAD N/A CAD Icon (for items table) Transverse Module N/A 2 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 7.337 in186.35 mm Outer Diameter (D) N/A 7.494 in190.35 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
10053
216.57
SH2-15LH $0.00 CAD N/A Transverse Module N/A 2 No. of Teeth N/A 15 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.223 in31.06 mm Outer Diameter (D) N/A 1.380 in35.06 mm Total Length (G) N/A 1.378 in35 mm 0
SH2-15RH $0.00 CAD N/A Transverse Module N/A 2 No. of Teeth N/A 15 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.223 in31.06 mm Outer Diameter (D) N/A 1.380 in35.06 mm Total Length (G) N/A 1.378 in35 mm 0
SH2-20LH $0.00 CAD N/A Transverse Module N/A 2 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.630 in41.41 mm Outer Diameter (D) N/A 1.788 in45.41 mm Total Length (G) N/A 1.378 in35 mm 0
SH2-20RH $0.00 CAD N/A Transverse Module N/A 2 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.630 in41.41 mm Outer Diameter (D) N/A 1.788 in45.41 mm Total Length (G) N/A 1.378 in35 mm 0
SH2-30LH $0.00 CAD N/A Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.446 in62.12 mm Outer Diameter (D) N/A 2.603 in66.12 mm Total Length (G) N/A 1.378 in35 mm 0
SH2-30RH $0.00 CAD N/A Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.446 in62.12 mm Outer Diameter (D) N/A 2.603 in66.12 mm Total Length (G) N/A 1.378 in35 mm 0
SH2-40LH $0.00 CAD N/A Transverse Module N/A 2 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.261 in82.82 mm Outer Diameter (D) N/A 3.418 in86.82 mm Total Length (G) N/A 1.378 in35 mm 0
SH2-40RH $0.00 CAD N/A Transverse Module N/A 2 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.261 in82.82 mm Outer Diameter (D) N/A 3.418 in86.82 mm Total Length (G) N/A 1.378 in35 mm 0
SH2-60LH $0.00 CAD N/A Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.891 in124.23 mm Outer Diameter (D) N/A 5.048 in128.23 mm Total Length (G) N/A 1.378 in35 mm 0
SH2-60RH $0.00 CAD N/A Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.891 in124.23 mm Outer Diameter (D) N/A 5.048 in128.23 mm Total Length (G) N/A 1.378 in35 mm 0
SH3-15L $36.44 CAD N/A CAD Icon (for items table) Transverse Module N/A 3 No. of Teeth N/A 15 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.834 in46.59 mm Outer Diameter (D) N/A 2.070 in52.59 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
10054
36.44
SH3-15R $36.44 CAD N/A CAD Icon (for items table) Transverse Module N/A 3 No. of Teeth N/A 15 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.834 in46.59 mm Outer Diameter (D) N/A 2.070 in52.59 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
10055
36.44
SH3-20L $51.85 CAD N/A CAD Icon (for items table) Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.446 in62.12 mm Outer Diameter (D) N/A 2.682 in68.12 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
10056
51.85
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA