KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Helical Gears (SH) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Helical Gears (SH)Helical Gears (SH)
  4. View Items

Helical Gears (SH)


Email This Page Download PDF Download PDF Printable Page
Helical Gears (SH) Helical Gears
  • SH - Category/Asset/SH---Category.jpg
  • Helical Gears SH
  • SH - Category/Asset/SH---Category.jpg
  • Helical Gears SH
Having larger contact ratios compared to the SS spur gears, effective in reducing noise and vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
26 - 42 of 42 | Results Per Page | View | Unit of Measure
1 2 
Request Information Compare Items
Clear Filter

Transverse Module

No. of Teeth

Direction of Helix

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Item #

Sell Price

CAD

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SH3-20R $51.85 CAD N/A CAD Icon (for items table) Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.446 in62.12 mm Outer Diameter (D) N/A 2.682 in68.12 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
10057
51.85
SH3-30L $93.51 CAD N/A CAD Icon (for items table) Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.668 in93.17 mm Outer Diameter (D) N/A 3.904 in99.17 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
10058
93.51
SH3-30R $93.51 CAD N/A CAD Icon (for items table) Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.668 in93.17 mm Outer Diameter (D) N/A 3.904 in99.17 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
10059
93.51
SH3-40L $141.14 CAD N/A CAD Icon (for items table) Transverse Module N/A 3 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.891 in124.23 mm Outer Diameter (D) N/A 5.127 in130.23 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
10060
141.14
SH3-40R $141.14 CAD N/A CAD Icon (for items table) Transverse Module N/A 3 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.891 in124.23 mm Outer Diameter (D) N/A 5.127 in130.23 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
10061
141.14
SH3-60L $277.37 CAD N/A CAD Icon (for items table) Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.337 in186.35 mm Outer Diameter (D) N/A 7.573 in192.35 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
10062
277.37
SH3-60R $277.37 CAD N/A CAD Icon (for items table) Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.337 in186.35 mm Outer Diameter (D) N/A 7.573 in192.35 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
10063
277.37
SH3-15LH $0.00 CAD N/A Transverse Module N/A 3 No. of Teeth N/A 15 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.834 in46.59 mm Outer Diameter (D) N/A 2.070 in52.59 mm Total Length (G) N/A 1.969 in50 mm 0
SH3-15RH $0.00 CAD N/A Transverse Module N/A 3 No. of Teeth N/A 15 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.834 in46.59 mm Outer Diameter (D) N/A 2.070 in52.59 mm Total Length (G) N/A 1.969 in50 mm 0
SH3-20LH $0.00 CAD N/A Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.446 in62.12 mm Outer Diameter (D) N/A 2.682 in68.12 mm Total Length (G) N/A 1.969 in50 mm 0
SH3-20RH $0.00 CAD N/A Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.446 in62.12 mm Outer Diameter (D) N/A 2.682 in68.12 mm Total Length (G) N/A 1.969 in50 mm 0
SH3-30LH $0.00 CAD N/A Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.668 in93.17 mm Outer Diameter (D) N/A 3.904 in99.17 mm Total Length (G) N/A 1.969 in50 mm 0
SH3-30RH $0.00 CAD N/A Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.668 in93.17 mm Outer Diameter (D) N/A 3.904 in99.17 mm Total Length (G) N/A 1.969 in50 mm 0
SH3-40LH $0.00 CAD N/A Transverse Module N/A 3 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.891 in124.23 mm Outer Diameter (D) N/A 5.127 in130.23 mm Total Length (G) N/A 1.969 in50 mm 0
SH3-40RH $0.00 CAD N/A Transverse Module N/A 3 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.891 in124.23 mm Outer Diameter (D) N/A 5.127 in130.23 mm Total Length (G) N/A 1.969 in50 mm 0
SH3-60LH $0.00 CAD N/A Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.337 in186.35 mm Outer Diameter (D) N/A 7.573 in192.35 mm Total Length (G) N/A 1.969 in50 mm 0
SH3-60RH $0.00 CAD N/A Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.337 in186.35 mm Outer Diameter (D) N/A 7.573 in192.35 mm Total Length (G) N/A 1.969 in50 mm 0
26 - 42 of 42 | Results Per Page | View | Unit of Measure
1 2 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA