Helical Gears (SHE)
Helical Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Module
No. of teeth
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SHE1.5-20L | $17.17 | CAD N/A | Module N/A 1.5 | No. of teeth N/A 20 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.417 in36 mm |
Internal ID
N/A
10064 |
17.17 |
| SHE1.5-25L | $22.88 | CAD N/A | Module N/A 1.5 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.732 in44 mm |
Internal ID
N/A
10065 |
22.88 |
| SHE1.5-30L | $26.28 | CAD N/A | Module N/A 1.5 | No. of teeth N/A 30 | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.047 in52 mm |
Internal ID
N/A
10066 |
26.28 |
| SHE1.5-20LH | $0.00 | CAD N/A | Module N/A 1.5 | No. of teeth N/A 20 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.417 in36 mm | 0 | |
| SHE1.5-25LH | $0.00 | CAD N/A | Module N/A 1.5 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.732 in44 mm | 0 | |
| SHE1.5-30LH | $0.00 | CAD N/A | Module N/A 1.5 | No. of teeth N/A 30 | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.047 in52 mm | 0 | |
| SHE2-18L | $25.74 | CAD N/A | Module N/A 2 | No. of teeth N/A 18 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.504 in38.2 mm | Outer Diameter (D) N/A 1.732 in44 mm |
Internal ID
N/A
10067 |
25.74 |
| SHE2-24L | $33.42 | CAD N/A | Module N/A 2 | No. of teeth N/A 24 | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.005 in50.93 mm | Outer Diameter (D) N/A 2.205 in56 mm |
Internal ID
N/A
10068 |
33.42 |
| SHE2-30L | $42.18 | CAD N/A | Module N/A 2 | No. of teeth N/A 30 | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.677 in68 mm |
Internal ID
N/A
10069 |
42.18 |
| SHE2-18LH | $0.00 | CAD N/A | Module N/A 2 | No. of teeth N/A 18 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.504 in38.2 mm | Outer Diameter (D) N/A 1.732 in44 mm | 0 | |
| SHE2-24LH | $0.00 | CAD N/A | Module N/A 2 | No. of teeth N/A 24 | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.005 in50.93 mm | Outer Diameter (D) N/A 2.205 in56 mm | 0 | |
| SHE2-30LH | $0.00 | CAD N/A | Module N/A 2 | No. of teeth N/A 30 | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.677 in68 mm | 0 | |
| SHE3-20L | $53.77 | CAD N/A | Module N/A 3 | No. of teeth N/A 20 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.835 in72 mm |
Internal ID
N/A
10070 |
53.77 |
| SHE3-25L | $72.68 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
10071 |
72.68 |
| SHE3-30L | $94.25 | CAD N/A | Module N/A 3 | No. of teeth N/A 30 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.094 in104 mm |
Internal ID
N/A
10072 |
94.25 |
| SHE3-20LH | $0.00 | CAD N/A | Module N/A 3 | No. of teeth N/A 20 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.835 in72 mm | 0 | |
| SHE3-25LH | $0.00 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm | 0 | |
| SHE3-30LH | $0.00 | CAD N/A | Module N/A 3 | No. of teeth N/A 30 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.094 in104 mm | 0 | |
| SHE4-18L | $83.80 | CAD N/A | Module N/A 4 | No. of teeth N/A 18 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.007 in76.39 mm | Outer Diameter (D) N/A 3.386 in86 mm |
Internal ID
N/A
10073 |
83.8 |
| SHE4-24L | $131.22 | CAD N/A | Module N/A 4 | No. of teeth N/A 24 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.010 in101.86 mm | Outer Diameter (D) N/A 4.409 in112 mm |
Internal ID
N/A
10074 |
131.22 |
| SHE4-30L | $175.66 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
10075 |
175.66 |
| SHE4-18LH | $0.00 | CAD N/A | Module N/A 4 | No. of teeth N/A 18 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.007 in76.39 mm | Outer Diameter (D) N/A 3.386 in86 mm | 0 | |
| SHE4-24LH | $0.00 | CAD N/A | Module N/A 4 | No. of teeth N/A 24 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.010 in101.86 mm | Outer Diameter (D) N/A 4.409 in112 mm | 0 | |
| SHE4-30LH | $0.00 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm | 0 | |
| SHE5-18L | $143.65 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
10076 |
143.65 |
1 2