Spiral Miter Gears (SMS)
Miter Gears
Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMS5-30LJ50 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ55 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ60 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ65 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ70 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ75 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ80 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ85 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ30 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ32 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ35 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ45 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ50 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ55 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ60 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ65 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ70 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ75 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ80 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30RJ85 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS6-20L | $256.45 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.006 in127.16 mm |
Internal ID
N/A
10247 |
256.45 |
| SMS6-20R | $256.45 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.006 in127.16 mm |
Internal ID
N/A
10248 |
256.45 |
| SMS6-25L | $316.23 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.188 in157.17 mm |
Internal ID
N/A
10249 |
316.23 |
| SMS6-25R | $316.23 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.188 in157.17 mm |
Internal ID
N/A
10250 |
316.23 |