KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Spiral Miter Gears (SMS) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Spiral Miter Gears (SMS)Spiral Miter Gears (SMS)
  4. View Items

Spiral Miter Gears (SMS)


Email This Page Download PDF Download PDF Printable Page
Spiral Miter Gears (SMS) Miter Gears
  • Spiral-Miter-Gears--SMS-/Asset/Spiral-Miter-Gears--SMS-.png
  • Spiral-Miter-Gears--SMS-_Dim
  • Spiral-Miter-Gears--SMS-/Asset/Spiral-Miter-Gears--SMS-.png
  • Spiral-Miter-Gears--SMS-_Dim
Suitable for food machinery due to SUS304 material’s rust-resistant quality.
151 - 175 of 358 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS3-30RJ25 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30RJ28 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30RJ30 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30RJ32 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30RJ35 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30RJ40 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3.5-20L $83.27 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.932 in74.47 mm Internal ID N/A
10229
83.27
SMS3.5-20R $83.27 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.932 in74.47 mm Internal ID N/A
10230
83.27
SMS3.5-25L $98.98 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.615 in91.81 mm Internal ID N/A
10231
98.98
SMS3.5-25R $98.98 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.615 in91.81 mm Internal ID N/A
10232
98.98
SMS3.5-30L $146.28 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.300 in109.21 mm Internal ID N/A
10233
146.28
SMS3.5-30R $146.28 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.300 in109.21 mm Internal ID N/A
10234
146.28
SMS3.5-20LJ22 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.932 in74.47 mm 0
SMS3.5-20LJ25 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.932 in74.47 mm 0
SMS3.5-20LJ28 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.932 in74.47 mm 0
SMS3.5-20LJ30 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.932 in74.47 mm 0
SMS3.5-20RJ22 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.932 in74.47 mm 0
SMS3.5-20RJ25 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.932 in74.47 mm 0
SMS3.5-20RJ28 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.932 in74.47 mm 0
SMS3.5-20RJ30 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.932 in74.47 mm 0
SMS3.5-25LJ28 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.615 in91.81 mm 0
SMS3.5-25LJ30 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.615 in91.81 mm 0
SMS3.5-25LJ32 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.615 in91.81 mm 0
SMS3.5-25LJ35 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.615 in91.81 mm 0
SMS3.5-25RJ28 $0.00 CAD N/A Module N/A 3.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.615 in91.81 mm 0
151 - 175 of 358 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA