Steel Miter Gears (SM)
Miter Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SM8-20J80 | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.744 in171.31 mm | 0 |