Steel Miter Gears (SM)
Miter Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SM1.25-30J16 | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.546 in39.27 mm | 0 | |
| SM1.25-30J17 | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.546 in39.27 mm | 0 | |
| SM1.5-20 | $16.82 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.265 in32.12 mm |
Internal ID
N/A
10114 |
16.82 |
| SM1.5-25 | $22.81 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.560 in39.62 mm |
Internal ID
N/A
10115 |
22.81 |
| SM1.5-30 | $27.83 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm |
Internal ID
N/A
10116 |
27.83 |
| SM1.5-20H | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.265 in32.12 mm | 0 | |
| SM1.5-20J10 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.265 in32.12 mm | 0 | |
| SM1.5-20J8 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B2K | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.265 in32.12 mm | 0 | |
| SM1.5-25H | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.560 in39.62 mm | 0 | |
| SM1.5-25J10 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.560 in39.62 mm | 0 | |
| SM1.5-25J12 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.560 in39.62 mm | 0 | |
| SM1.5-25J14 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.560 in39.62 mm | 0 | |
| SM1.5-25J8 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A B2K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.560 in39.62 mm | 0 | |
| SM1.5-30H | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm | 0 | |
| SM1.5-30J10 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm | 0 | |
| SM1.5-30J12 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm | 0 | |
| SM1.5-30J14 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm | 0 | |
| SM1.5-30J15 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm | 0 | |
| SM1.5-30J16 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm | 0 | |
| SM1.5-30J17 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm | 0 | |
| SM1.5-30J18 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm | 0 | |
| SM1.5-30J19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm | 0 | |
| SM2-16 | $16.68 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 16 | Shape N/A B2 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.371 in34.83 mm |
Internal ID
N/A
10117 |
16.68 |
| SM2-20 | $22.32 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.686 in42.83 mm |
Internal ID
N/A
10118 |
22.32 |
| SM2-25 | $27.92 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm |
Internal ID
N/A
10119 |
27.92 |