Steel Miter Gears (SM)
Miter Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SM3.5-25 | $65.28 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.640 in92.45 mm |
Internal ID
N/A
10130 |
65.28 |
| SM3.5-30 | $103.64 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm |
Internal ID
N/A
10131 |
103.64 |
| SM3.5-20H | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.951 in74.95 mm | 0 | |
| SM3.5-20J20 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.951 in74.95 mm | 0 | |
| SM3.5-20J22 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.951 in74.95 mm | 0 | |
| SM3.5-20J25 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.951 in74.95 mm | 0 | |
| SM3.5-20J28 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.951 in74.95 mm | 0 | |
| SM3.5-20J30 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.951 in74.95 mm | 0 | |
| SM3.5-25H | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.640 in92.45 mm | 0 | |
| SM3.5-25J25 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.640 in92.45 mm | 0 | |
| SM3.5-25J28 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.640 in92.45 mm | 0 | |
| SM3.5-25J30 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.640 in92.45 mm | 0 | |
| SM3.5-25J32 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.640 in92.45 mm | 0 | |
| SM3.5-25J35 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.640 in92.45 mm | 0 | |
| SM3.5-30H | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm | 0 | |
| SM3.5-30J25 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm | 0 | |
| SM3.5-30J28 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm | 0 | |
| SM3.5-30J30 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm | 0 | |
| SM3.5-30J32 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm | 0 | |
| SM3.5-30J35 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm | 0 | |
| SM3.5-30J40 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm | 0 | |
| SM3.5-30J45 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm | 0 | |
| SM3.5-30J50 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm | 0 | |
| SM3.5-30J55 | $0.00 | CAD N/A | Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm | 0 | |
| SM4-16 | $38.44 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 16 | Shape N/A B2 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.743 in69.66 mm |
Internal ID
N/A
10132 |
38.44 |