Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN2-30RJ25 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10786 |
96.38 |
| SN2-30RJ28 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10787 |
96.38 |
| SN2-30RJ30 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10788 |
96.38 |
| SN2-30RJ32 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10789 |
96.38 |
| SN2-30RJ35 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10790 |
96.38 |
| SN2-10LH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-10RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 10 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-13LH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-13LHJ14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-13LHJ15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-13LHJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-13LHJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-13RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-13RHJ14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-13RHJ15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-13RHJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-13RHJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-15LH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-15LHJ14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-15LHJ15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-15LHJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-15LHJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-15LHJ18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-15LHJ19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-15RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 |