Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN3-26RHJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-26RHJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30LH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30LHJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30LHJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30LHJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30LHJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30LHJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30LHJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30LHJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30LHJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30LHJ50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30RHJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30RHJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30RHJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30RHJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30RHJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30RHJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30RHJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30RHJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-30RHJ50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN4-10L | $47.20 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10963 |
47.2 |
| SN4-10LJ20 | $69.89 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10964 |
69.89 |
| SN4-10LJ22 | $85.13 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10965 |
85.13 |