Ground Hubless Spur Gears (SSAG)
Spur Gears
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSAG1-25 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23007 |
0 |
| SSAG1-25J10 | $77.91 | CAD N/A | Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23008 |
77.91 |
| SSAG1-25J8 | $60.89 | CAD N/A | Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23009 |
60.89 |
| SSAG1-30 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23010 |
0 |
| SSAG1-30J10 | $82.93 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23011 |
82.93 |
| SSAG1-30J12 | $82.93 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23012 |
82.93 |
| SSAG1-30J8 | $65.96 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23013 |
65.96 |
| SSAG1-32 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23014 |
0 |
| SSAG1-32J10 | $83.67 | CAD N/A | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23015 |
83.67 |
| SSAG1-32J12 | $83.67 | CAD N/A | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23016 |
83.67 |
| SSAG1-32J14 | $83.67 | CAD N/A | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23017 |
83.67 |
| SSAG1-32J8 | $66.84 | CAD N/A | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23018 |
66.84 |
| SSAG1-36 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23019 |
0 |
| SSAG1-36J10 | $70.73 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S5K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23020 |
70.73 |
| SSAG1-36J12 | $87.42 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23021 |
87.42 |
| SSAG1-36J14 | $87.42 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S5K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23022 |
87.42 |
| SSAG1-36J15 | $87.42 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23023 |
87.42 |
| SSAG1-36J16 | $87.42 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S5K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23024 |
87.42 |
| SSAG1-40 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23025 |
0 |
| SSAG1-40J10 | $74.69 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23026 |
74.69 |
| SSAG1-40J12 | $91.29 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23027 |
91.29 |
| SSAG1-40J14 | $91.29 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23028 |
91.29 |
| SSAG1-40J15 | $91.29 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23029 |
91.29 |
| SSAG1-40J16 | $91.29 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23030 |
91.29 |
| SSAG1-40J17 | $91.29 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
23031 |
91.29 |