KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Hubless Spur Gears (SSAG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Hubless Spur Gears (SSAG)Ground Hubless Spur Gears (SSAG)
  4. View Items

Ground Hubless Spur Gears (SSAG)


Email This Page Download PDF Download PDF Printable Page
Ground Hubless Spur Gears (SSAG) Spur Gears
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
276 - 300 of 474 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG3-30J28 $157.42 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23282
157.42
SSAG3-30J30 $157.42 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23283
157.42
SSAG3-30J32 $157.42 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23284
157.42
SSAG3-30J35 $157.42 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23285
157.42
SSAG3-30J40 $157.42 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23286
157.42
SSAG3-32 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23287
0
SSAG3-32J25 $149.28 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23288
149.28
SSAG3-32J28 $172.58 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23289
172.58
SSAG3-32J30 $172.58 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23290
172.58
SSAG3-32J32 $172.58 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23291
172.58
SSAG3-32J35 $172.58 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23292
172.58
SSAG3-32J40 $172.58 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23293
172.58
SSAG3-36 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23294
0
SSAG3-36J25 $170.75 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23295
170.75
SSAG3-36J28 $193.78 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23296
193.78
SSAG3-36J30 $193.78 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23297
193.78
SSAG3-36J32 $193.78 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23298
193.78
SSAG3-36J35 $193.78 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23299
193.78
SSAG3-36J40 $193.78 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23300
193.78
SSAG3-36J45 $193.78 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23301
193.78
SSAG3-36J50 $193.78 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23302
193.78
SSAG3-40 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23303
0
SSAG3-40J25 $190.67 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23304
190.67
SSAG3-40J28 $213.43 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23305
213.43
SSAG3-40J30 $213.43 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23306
213.43
276 - 300 of 474 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA