Ground Hubless Spur Gears (SSAG)
Spur Gears
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSAG4-50J40 | $415.32 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Face Width (E) N/A 1.575 in40 mm |
Internal ID
N/A
23407 |
415.32 |
| SSAG4-50J45 | $420.37 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Face Width (E) N/A 1.575 in40 mm |
Internal ID
N/A
23408 |
420.37 |
| SSAG4-50J50 | $420.37 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Face Width (E) N/A 1.575 in40 mm |
Internal ID
N/A
23409 |
420.37 |
| SSAG4-50J55 | $440.69 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Face Width (E) N/A 1.575 in40 mm |
Internal ID
N/A
23410 |
440.69 |
| SSAG4-50J60 | $440.69 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Face Width (E) N/A 1.575 in40 mm |
Internal ID
N/A
23411 |
440.69 |
| SSAG4-50J65 | $446.06 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Face Width (E) N/A 1.575 in40 mm |
Internal ID
N/A
23412 |
446.06 |
| SSAG4-50J70 | $446.06 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Face Width (E) N/A 1.575 in40 mm |
Internal ID
N/A
23413 |
446.06 |
| SSAG4-50J75 | $448.17 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Face Width (E) N/A 1.575 in40 mm |
Internal ID
N/A
23414 |
448.17 |
| SSAG4-50J80 | $448.17 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 3.150 in80 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Face Width (E) N/A 1.575 in40 mm |
Internal ID
N/A
23415 |
448.17 |
| SSAG5-20 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A S5 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.331 in110 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23416 |
0 |
| SSAG5-20J25 | $211.34 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.331 in110 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23417 |
211.34 |
| SSAG5-20J28 | $228.64 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.331 in110 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23418 |
228.64 |
| SSAG5-20J30 | $228.64 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.331 in110 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23419 |
228.64 |
| SSAG5-20J32 | $232.43 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.331 in110 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23420 |
232.43 |
| SSAG5-20J35 | $232.43 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.331 in110 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23421 |
232.43 |
| SSAG5-20J40 | $232.43 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.331 in110 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23422 |
232.43 |
| SSAG5-25 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S5 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23423 |
0 |
| SSAG5-25J25 | $282.41 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23424 |
282.41 |
| SSAG5-25J28 | $299.20 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23425 |
299.2 |
| SSAG5-25J30 | $299.20 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23426 |
299.2 |
| SSAG5-25J32 | $302.86 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23427 |
302.86 |
| SSAG5-25J35 | $302.86 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23428 |
302.86 |
| SSAG5-25J40 | $302.86 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23429 |
302.86 |
| SSAG5-25J45 | $308.10 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23430 |
308.1 |
| SSAG5-25J50 | $308.10 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Face Width (E) N/A 1.969 in50 mm |
Internal ID
N/A
23431 |
308.1 |