KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Hubless Spur Gears (SSAG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Hubless Spur Gears (SSAG)Ground Hubless Spur Gears (SSAG)
  4. View Items

Ground Hubless Spur Gears (SSAG)


Email This Page Download PDF Download PDF Printable Page
Ground Hubless Spur Gears (SSAG) Spur Gears
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
26 - 50 of 474 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG1-40J18 $91.29 CAD N/A Module N/A 1 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23032
91.29
SSAG1-50 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23033
0
SSAG1-50J10 $83.67 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23034
83.67
SSAG1-50J12 $100.02 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23035
100.02
SSAG1-50J14 $100.02 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23036
100.02
SSAG1-50J15 $100.02 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23037
100.02
SSAG1-50J16 $100.02 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23038
100.02
SSAG1-50J17 $100.02 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23039
100.02
SSAG1-50J18 $100.02 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23040
100.02
SSAG1-50J19 $100.02 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23041
100.02
SSAG1-50J20 $100.02 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23042
100.02
SSAG1-50J22 $100.02 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
23043
100.02
SSAG1.5-16 $0.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 16 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.063 in27 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23044
0
SSAG1.5-16J10 $56.03 CAD N/A Module N/A 1.5 No. of Teeth N/A 16 Shape N/A S5K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.063 in27 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23045
56.03
SSAG1.5-18 $0.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 18 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.181 in30 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23046
0
SSAG1.5-18J10 $57.94 CAD N/A Module N/A 1.5 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.181 in30 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23047
57.94
SSAG1.5-20 $0.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23048
0
SSAG1.5-20J10 $59.60 CAD N/A Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23049
59.6
SSAG1.5-20J12 $77.91 CAD N/A Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23050
77.91
SSAG1.5-25 $0.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23051
0
SSAG1.5-25J10 $64.32 CAD N/A Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23052
64.32
SSAG1.5-25J12 $82.32 CAD N/A Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23053
82.32
SSAG1.5-25J14 $82.32 CAD N/A Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23054
82.32
SSAG1.5-25J15 $82.32 CAD N/A Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23055
82.32
SSAG1.5-25J16 $82.32 CAD N/A Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
23056
82.32
26 - 50 of 474 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA