Ground Hubless Spur Gears (SSAG)
Spur Gears
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSAG2-40J25 | $119.86 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23157 |
119.86 |
| SSAG2-40J28 | $119.86 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23158 |
119.86 |
| SSAG2-40J30 | $119.86 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23159 |
119.86 |
| SSAG2-40J32 | $119.86 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23160 |
119.86 |
| SSAG2-40J35 | $119.86 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S5K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23161 |
119.86 |
| SSAG2-50 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23162 |
0 |
| SSAG2-50J18 | $124.76 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23163 |
124.76 |
| SSAG2-50J19 | $145.99 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23164 |
145.99 |
| SSAG2-50J20 | $145.99 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23165 |
145.99 |
| SSAG2-50J22 | $145.99 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23166 |
145.99 |
| SSAG2-50J25 | $145.99 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23167 |
145.99 |
| SSAG2-50J28 | $145.99 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23168 |
145.99 |
| SSAG2-50J30 | $145.99 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23169 |
145.99 |
| SSAG2-50J32 | $145.99 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23170 |
145.99 |
| SSAG2-50J35 | $145.99 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23171 |
145.99 |
| SSAG2-50J40 | $145.99 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23172 |
145.99 |
| SSAG2-50J45 | $145.99 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S5K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
23173 |
145.99 |
| SSAG2.5-15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 15 | Shape N/A S5 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.673 in42.5 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23174 |
0 |
| SSAG2.5-15J15 | $64.32 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 15 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.673 in42.5 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23175 |
64.32 |
| SSAG2.5-16 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 16 | Shape N/A S5 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.772 in45 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23176 |
0 |
| SSAG2.5-16J15 | $67.61 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 16 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.772 in45 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23177 |
67.61 |
| SSAG2.5-16J16 | $87.54 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 16 | Shape N/A S5K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.772 in45 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23178 |
87.54 |
| SSAG2.5-18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S5 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23179 |
0 |
| SSAG2.5-18J15 | $71.59 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23180 |
71.59 |
| SSAG2.5-18J16 | $91.40 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S5K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23181 |
91.4 |