Ground Spur Gears (SSG FA/FB)
Spur Gears
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG3-27F20B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1MB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26351 |
0 |
| SSG3-27F22A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26352 |
0 |
| SSG3-27F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26353 |
0 |
| SSG3-27F28A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26354 |
0 |
| SSG3-27F30A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26355 |
0 |
| SSG3-27F32A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26356 |
0 |
| SSG3-28F20A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26377 |
0 |
| SSG3-28F20B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26378 |
0 |
| SSG3-28F22A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26379 |
0 |
| SSG3-28F22B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26380 |
0 |
| SSG3-28F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26381 |
0 |
| SSG3-28F25B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26382 |
0 |
| SSG3-28F28A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26383 |
0 |
| SSG3-28F28B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26384 |
0 |
| SSG3-28F30A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26385 |
0 |
| SSG3-28F30B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26386 |
0 |
| SSG3-28F32A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26387 |
0 |
| SSG3-28F32B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1MB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26388 |
0 |
| SSG3-29F20A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26410 |
0 |
| SSG3-29F20B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1MB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26411 |
0 |
| SSG3-29F22A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26412 |
0 |
| SSG3-29F22B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1MB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26413 |
0 |
| SSG3-29F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26414 |
0 |
| SSG3-29F25B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1MB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26415 |
0 |
| SSG3-29F28A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26416 |
0 |