KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
5026 - 5050 of 7275 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-38HJ60 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.874 in200 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18421
0
SS5-38HJ65 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.874 in200 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18422
0
SS5-38HJ70 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.874 in200 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18423
0
SS5-38HJ75 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.874 in200 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18424
0
SS5-100SJ40 $2,531.50 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 100 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17955
2531.5
SS5-100SJ45 $2,531.50 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 100 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17956
2531.5
SS5-100SJ50 $2,531.50 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 100 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17957
2531.5
SS5-100SJ55 $2,531.50 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 100 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17958
2531.5
SS5-100SJ60 $2,531.50 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 100 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17959
2531.5
SS5-100SJ65 $2,531.50 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 100 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17960
2531.5
SS5-100SJ70 $2,538.20 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 100 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17961
2538.2
SS5-100SJ75 $2,538.20 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 100 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17962
2538.2
SS5-100SJ80 $2,538.20 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 100 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17963
2538.2
SS5-100SJ85 $2,538.20 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 100 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17964
2538.2
SS5-110SJ40 $2,914.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 110 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17966
2914.1
SS5-110SJ45 $2,914.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 110 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17967
2914.1
SS5-110SJ50 $2,914.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 110 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17968
2914.1
SS5-110SJ55 $2,914.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 110 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17969
2914.1
SS5-110SJ60 $2,914.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 110 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17970
2914.1
SS5-110SJ65 $2,914.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 110 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17971
2914.1
SS5-110SJ70 $2,907.40 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 110 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17972
2907.4
SS5-110SJ75 $2,907.40 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 110 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17973
2907.4
SS5-110SJ80 $2,907.40 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 110 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17974
2907.4
SS5-110SJ85 $2,914.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 110 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17975
2914.1
SS5-120SJ40 $3,344.90 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 120 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 23.622 in600 mm Outer Diameter (D) N/A 24.016 in610 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17978
3344.9
5026 - 5050 of 7275 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA