Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-55J32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18661 |
0 |
| SS5-55J35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18662 |
0 |
| SS5-55J40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18663 |
0 |
| SS5-55J45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18664 |
0 |
| SS5-55J50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18665 |
0 |
| SS5-55J55 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18666 |
0 |
| SS5-55J60 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18667 |
0 |
| SS5-55J65 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18668 |
0 |
| SS5-55J70 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18669 |
0 |
| SS5-55J75 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18670 |
0 |
| SS5-55J80 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S2K | Bore Diameter (A) N/A 3.150 in80 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18671 |
0 |
| SS5-56J30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18685 |
0 |
| SS5-56J32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18686 |
0 |
| SS5-56J35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18687 |
0 |
| SS5-56J40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18688 |
0 |
| SS5-56J45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18689 |
0 |
| SS5-56J50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18690 |
0 |
| SS5-56J55 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18691 |
0 |
| SS5-56J60 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18692 |
0 |
| SS5-56J65 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18693 |
0 |
| SS5-56J70 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18694 |
0 |
| SS5-56J75 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18695 |
0 |
| SS5-56J80 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S2K | Bore Diameter (A) N/A 3.150 in80 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18696 |
0 |
| SS5-58J30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 58 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 11.417 in290 mm | Outer Diameter (D) N/A 11.811 in300 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18710 |
0 |
| SS5-58J32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 5 | No. of Teeth N/A 58 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 11.417 in290 mm | Outer Diameter (D) N/A 11.811 in300 mm | Total Length (G) N/A 2.795 in71 mm |
Internal ID
N/A
18711 |
0 |