KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
5526 - 5550 of 7275 | Results Per Page | View | Unit of Measure
« 221 222 223 224 225 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-46 $809.70 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 46 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 10.866 in276 mm Outer Diameter (D) N/A 11.339 in288 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19429
809.7
SS6-46H $892.95 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 46 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 10.866 in276 mm Outer Diameter (D) N/A 11.339 in288 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19430
892.95
SS6-48 $865.50 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19448
865.5
SS6-48H $947.97 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19449
947.97
SS6-50 $918.16 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19467
918.16
SS6-50H $999.96 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19468
999.96
SS6-100S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 100 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 23.622 in600 mm Outer Diameter (D) N/A 24.094 in612 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
18863
0
SS6-52S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 52 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 12.283 in312 mm Outer Diameter (D) N/A 12.756 in324 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19486
0
SS6-54S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 54 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 12.756 in324 mm Outer Diameter (D) N/A 13.228 in336 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19497
0
SS6-55S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 55 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 12.992 in330 mm Outer Diameter (D) N/A 13.465 in342 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19508
0
SS6-56S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 56 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 13.228 in336 mm Outer Diameter (D) N/A 13.701 in348 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19519
0
SS6-58S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 58 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 13.701 in348 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19530
0
SS6-60S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.646 in372 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19541
0
SS6-62S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 62 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 14.646 in372 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19552
0
SS6-64S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 15.118 in384 mm Outer Diameter (D) N/A 15.591 in396 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19563
0
SS6-65S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 65 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 15.354 in390 mm Outer Diameter (D) N/A 15.827 in402 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19574
0
SS6-66S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 66 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 15.591 in396 mm Outer Diameter (D) N/A 16.063 in408 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19585
0
SS6-68S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 68 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 16.063 in408 mm Outer Diameter (D) N/A 16.535 in420 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19596
0
SS6-70S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 16.535 in420 mm Outer Diameter (D) N/A 17.008 in432 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19607
0
SS6-80S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 80 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19618
0
SS6-90S $0.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 90 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19629
0
SS6-12J25 $0.00 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 12 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18876
0
SS6-13J25 $0.00 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 13 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18881
0
SS6-13J28 $0.00 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 13 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18882
0
SS6-13J30 $0.00 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 13 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18883
0
5526 - 5550 of 7275 | Results Per Page | View | Unit of Measure
« 221 222 223 224 225 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA