Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS8-46S | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 46 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 14.488 in368 mm | Outer Diameter (D) N/A 15.118 in384 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
20027 |
0 |
| SS8-48S | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 15.118 in384 mm | Outer Diameter (D) N/A 15.748 in400 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
20049 |
0 |
| SS8-50S | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.378 in416 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
20071 |
0 |
| SS8-52S | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 52 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 16.378 in416 mm | Outer Diameter (D) N/A 17.008 in432 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
20093 |
0 |
| SS8-54S | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 54 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 17.008 in432 mm | Outer Diameter (D) N/A 17.638 in448 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
20115 |
0 |
| SS8-55S | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 17.323 in440 mm | Outer Diameter (D) N/A 17.953 in456 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
20137 |
0 |
| SS8-56S | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 56 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 17.638 in448 mm | Outer Diameter (D) N/A 18.268 in464 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
20159 |
0 |
| SS8-58S | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 58 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 18.268 in464 mm | Outer Diameter (D) N/A 18.898 in480 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
20181 |
0 |
| SS8-59S | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 59 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 18.583 in472 mm | Outer Diameter (D) N/A 19.213 in488 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
20203 |
0 |
| SS8-60S | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.528 in496 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
20225 |
0 |
| SS8-12H | $185.50 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 12 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.409 in112 mm | Total Length (G) N/A 4.331 in110 mm | 185.5 | |
| SS8-13H | $212.04 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 13 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.094 in104 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 4.331 in110 mm | 212.04 | |
| SS8-14H | $236.96 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 14 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 4.331 in110 mm | 236.96 | |
| SS8-15H | $250.79 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 4.331 in110 mm | 250.79 | |
| SS8-16H | $280.78 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 4.331 in110 mm | 280.78 | |
| SS8-17H | $312.53 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 17 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 4.331 in110 mm | 312.53 | |
| SS8-18H | $345.43 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 4.331 in110 mm | 345.43 | |
| SS8-19H | $381.89 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 19 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.984 in152 mm | Outer Diameter (D) N/A 6.614 in168 mm | Total Length (G) N/A 4.331 in110 mm | 381.89 | |
| SS8-20H | $402.64 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.929 in176 mm | Total Length (G) N/A 4.331 in110 mm | 402.64 | |
| SS8-21H | $439.59 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 21 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 4.331 in110 mm | 439.59 | |
| SS8-22H | $479.10 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.929 in176 mm | Outer Diameter (D) N/A 7.559 in192 mm | Total Length (G) N/A 4.331 in110 mm | 479.1 | |
| SS8-23H | $527.76 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 23 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.244 in184 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 4.331 in110 mm | 527.76 | |
| SS8-24H | $570.97 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 8.189 in208 mm | Total Length (G) N/A 4.331 in110 mm | 570.97 | |
| SS8-25H | $596.15 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.504 in216 mm | Total Length (G) N/A 4.331 in110 mm | 596.15 | |
| SS8-26H | $635.53 | CAD N/A | Bore Type N/A Plain | Module N/A 8 | No. of Teeth N/A 26 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.189 in208 mm | Outer Diameter (D) N/A 8.819 in224 mm | Total Length (G) N/A 4.331 in110 mm | 635.53 |