KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
6651 - 6675 of 7275 | Results Per Page | View | Unit of Measure
« 266 267 268 269 270 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS8-45SJ35 $2,163.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20014
2163.9
SS8-45SJ40 $2,163.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20015
2163.9
SS8-45SJ45 $2,157.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20016
2157.2
SS8-45SJ50 $2,177.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20017
2177.2
SS8-45SJ55 $2,177.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20018
2177.2
SS8-45SJ60 $2,177.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20019
2177.2
SS8-45SJ65 $2,177.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20020
2177.2
SS8-45SJ70 $2,177.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20021
2177.2
SS8-45SJ75 $2,170.60 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20022
2170.6
SS8-45SJ80 $2,170.60 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20023
2170.6
SS8-45SJ85 $2,163.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20024
2163.9
SS8-45SJ90 $2,163.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20025
2163.9
SS8-45SJ95 $2,157.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 3.740 in95 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20026
2157.2
SS8-46SJ100 $2,203.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20028
2203.2
SS8-46SJ105 $2,203.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 4.134 in105 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20029
2203.2
SS8-46SJ110 $2,203.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20030
2203.2
SS8-46SJ120 $2,203.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 4.724 in120 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20031
2203.2
SS8-46SJ130 $2,196.60 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 5.118 in130 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20032
2196.6
SS8-46SJ140 $2,196.60 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 5.512 in140 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20033
2196.6
SS8-46SJ30 $2,189.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20034
2189.9
SS8-46SJ32 $2,189.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20035
2189.9
SS8-46SJ35 $2,183.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20036
2183.2
SS8-46SJ40 $2,183.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20037
2183.2
SS8-46SJ45 $2,203.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20038
2203.2
SS8-46SJ50 $2,203.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 46 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 14.488 in368 mm Outer Diameter (D) N/A 15.118 in384 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20039
2203.2
6651 - 6675 of 7275 | Results Per Page | View | Unit of Measure
« 266 267 268 269 270 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA