KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
6776 - 6800 of 7275 | Results Per Page | View | Unit of Measure
« 271 272 273 274 275 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS8-55SJ32 $3,101.50 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20145
3101.5
SS8-55SJ35 $3,101.50 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20146
3101.5
SS8-55SJ40 $3,094.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20147
3094.9
SS8-55SJ45 $3,112.00 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20148
3112
SS8-55SJ50 $3,112.00 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20149
3112
SS8-55SJ55 $3,112.00 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20150
3112
SS8-55SJ60 $3,112.00 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20151
3112
SS8-55SJ65 $3,112.00 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20152
3112
SS8-55SJ70 $3,112.00 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20153
3112
SS8-55SJ75 $3,101.50 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20154
3101.5
SS8-55SJ80 $3,101.50 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20155
3101.5
SS8-55SJ85 $3,101.50 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20156
3101.5
SS8-55SJ90 $3,101.50 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20157
3101.5
SS8-55SJ95 $3,094.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 55 Shape N/A S1SK Bore Diameter (A) N/A 3.740 in95 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 17.953 in456 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20158
3094.9
SS8-56SJ100 $3,198.30 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20160
3198.3
SS8-56SJ105 $3,198.30 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 4.134 in105 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20161
3198.3
SS8-56SJ110 $3,187.80 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20162
3187.8
SS8-56SJ120 $3,187.80 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 4.724 in120 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20163
3187.8
SS8-56SJ130 $3,187.80 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 5.118 in130 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20164
3187.8
SS8-56SJ140 $3,187.80 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 5.512 in140 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20165
3187.8
SS8-56SJ30 $3,187.80 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20166
3187.8
SS8-56SJ32 $3,187.80 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20167
3187.8
SS8-56SJ35 $3,177.30 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20168
3177.3
SS8-56SJ40 $3,177.30 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20169
3177.3
SS8-56SJ45 $3,177.30 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20170
3177.3
6776 - 6800 of 7275 | Results Per Page | View | Unit of Measure
« 271 272 273 274 275 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA