KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
7026 - 7050 of 7275 | Results Per Page | View | Unit of Measure
« 281 282 283 284 285 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS10-32SJ65 $1,987.50 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 32 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13343
1987.5
SS10-32SJ70 $1,987.50 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 32 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13344
1987.5
SS10-32SJ75 $1,987.50 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 32 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13345
1987.5
SS10-32SJ80 $1,987.50 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 32 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13346
1987.5
SS10-32SJ85 $1,987.50 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 32 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13347
1987.5
SS10-32SJ90 $1,987.50 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 32 Shape N/A S1SK Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13348
1987.5
SS10-32SJ95 $1,987.50 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 32 Shape N/A S1SK Bore Diameter (A) N/A 3.740 in95 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13349
1987.5
SS10-34SJ100 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13351
2175.1
SS10-34SJ105 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 4.134 in105 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13352
2175.1
SS10-34SJ110 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13353
2175.1
SS10-34SJ120 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 4.724 in120 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13354
2175.1
SS10-34SJ130 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 5.118 in130 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13355
2175.1
SS10-34SJ140 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 5.512 in140 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13356
2175.1
SS10-34SJ150 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 5.906 in150 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13357
2175.1
SS10-34SJ160 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 6.299 in160 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13358
2175.1
SS10-34SJ40 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13359
2175.1
SS10-34SJ45 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13360
2175.1
SS10-34SJ50 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13361
2175.1
SS10-34SJ55 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13362
2175.1
SS10-34SJ60 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13363
2175.1
SS10-34SJ65 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13364
2175.1
SS10-34SJ70 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13365
2175.1
SS10-34SJ75 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13366
2175.1
SS10-34SJ80 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13367
2175.1
SS10-34SJ85 $2,175.10 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 34 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13368
2175.1
7026 - 7050 of 7275 | Results Per Page | View | Unit of Measure
« 281 282 283 284 285 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA