Spur Gears (SS FA)
Spur Gears
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-80F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S4MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 8.071 in205 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
16053 |
0 |
| SS2.5-80F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S4MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 8.071 in205 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
16054 |
0 |
| SS2.5-80F40A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S4MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 8.071 in205 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
16055 |
0 |
| SS2.5-90F30A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 90 | Shape N/A S4MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 9.055 in230 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
16069 |
0 |
| SS2.5-90F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 90 | Shape N/A S4MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 9.055 in230 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
16070 |
0 |
| SS2.5-90F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 90 | Shape N/A S4MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 9.055 in230 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
16071 |
0 |
| SS2.5-90F40A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 90 | Shape N/A S4MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 9.055 in230 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
16072 |
0 |
| SS3-19F15A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 19 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16183 |
0 |
| SS3-20F15A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16201 |
0 |
| SS3-20F16A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16202 |
0 |
| SS3-20F17A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16203 |
0 |
| SS3-20F18A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16204 |
0 |
| SS3-21F15A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 21 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.717 in69 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16226 |
0 |
| SS3-21F16A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 21 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.717 in69 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16227 |
0 |
| SS3-21F17A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 21 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.717 in69 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16228 |
0 |
| SS3-21F18A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 21 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.717 in69 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16229 |
0 |
| SS3-21F19A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 21 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.717 in69 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16230 |
0 |
| SS3-22F15A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 22 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16252 |
0 |
| SS3-22F16A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 22 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16253 |
0 |
| SS3-22F17A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 22 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16254 |
0 |
| SS3-22F18A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 22 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16255 |
0 |
| SS3-22F19A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 22 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16256 |
0 |
| SS3-23F15A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 23 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16280 |
0 |
| SS3-23F16A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 23 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16281 |
0 |
| SS3-23F17A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 23 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 2.244 in57 mm |
Internal ID
N/A
16282 |
0 |