KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel F-Loc Hub Spur Gears (SUSF) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel F-Loc Hub Spur Gears (SUSF)Stainless Steel F-Loc Hub Spur Gears (SUSF)
  4. View Items

Stainless Steel F-Loc Hub Spur Gears (SUSF)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel F-Loc Hub Spur Gears (SUSF) Spur Gears
  • SUSF - Category/Asset/SUSF---Category.jpg
  • Stainless Steel F-Loc Hub Spur Gears SUSF
  • SUSF - Category/Asset/SUSF---Category.jpg
  • Stainless Steel F-Loc Hub Spur Gears SUSF
These fine pitch, stainless steel spur gears have an integral hub locking mechanism which enables the gear to be fastened to the shaft without any keys or set screws.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2 
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SUSF1-18 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30249
0
SUSF1-20 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30250
0
SUSF1-24 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30251
0
SUSF1-25 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30252
0
SUSF1-28 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30253
0
SUSF1-30 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30254
0
SUSF1-32 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30255
0
SUSF1-35 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30256
0
SUSF1-36 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30257
0
SUSF1-40 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30258
0
SUSF1-45 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30259
0
SUSF1-48 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
30260
0
SUSF1-50 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
30261
0
SUSF1-60 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
30262
0
SUSF1-64 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
30263
0
SUSF1-70 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
30264
0
SUSF1-80 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 80 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.228 in82 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
30265
0
SUSF1-90 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 90 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
30266
0
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA