KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Worm Gears > Worm Wheels (AGF) > AGF2-40R1E19
  1. All CategoriesAll Categories
  2. Worm GearsWorm Gears
  3. Worm Wheels (AGF)Worm Wheels (AGF)
  4. AGF2-40R1E19

AGF2-40R1E19, KHK AGF2-40R1E19, Module 2, 40 Tooth, Single Start, Right Hand, Aluminum-Bronze Worm Wheels

AGF2-40R1E19KHK AGF2-40R1E19, Module 2, 40 Tooth, Single Start, Right Hand, Aluminum-Bronze Worm Wheels

Request Information
Email This Page Download PDF Download PDF Printable Page

Sell Price

  • = {Sell Price 1 Value >> USD} =
  • Worm-Wheels--AGF-_Dim
= {Category Description} + CASE WHEN {Activity Code} = 'D1 - Discontinued item - Can be custom made' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued, but will be available on a made to order custom basis once current inventory runs out.' WHEN {Activity Code} = 'D2 - Discontinued item - Substitute item Available' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued, but does have an alternate. Please see the alternate compatible product.' WHEN {Activity Code} = 'D3 - Discontinued item - No Longer Available' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued. Please contact KHK for alternative solutions by calling 516-248-3850 or by filling out the form below' ELSE '' END =
Unit of Measure
Specifications | Dimensions | Internal | Inventory | Discounts

Specifications

Gear Type

N/A Worm Gears

Construction

N/A Aluminum-Bronze Worm Wheels

Bore Type

N/A Plain

Transverse Module

N/A 2

Number of Start

N/A 1

Nominal Lead Angle

N/A 5°12'

Hand of Thread

N/A Right Hand

Reduction Ratio

N/A 40

No. of teeth

N/A 40

Profile Shift Coefficient

N/A -0.5

Shape

N/A H8

Backlash

N/A 0.0024-0.0063 in0.06-0.16 mm

Precision Grade

N/A KHK W 002 grade 2

Reference Section of Gear

N/A Rotating Plane

Gear Teeth Type

N/A Standard full depth

Helix Angle

N/A 5°12’

Pressure Angle

N/A 20 º

Material

N/A CAC702 (old JIS Aℓ BC2)

Weight

N/A 0.85 kg1.874 lb

Dimensions

Bore (A)

N/A 0.472 in12 mm

Hub Diameter (B)

N/A 1.772 in45 mm

Pitch Diameter (C)

N/A 3.150 in80 mm

Throat Diameter (D)

N/A 3.228 in82 mm

Outer Diameter (D')

N/A 3.307 in84 mm

Mounting Distance (J)

N/A 1.969 in50 mm

Face Width (E)

N/A 0.709 in18 mm

Hub Width (F)

N/A 0.197 in5 mm

Hub Width Right (F')

N/A 0.472 in12 mm

Total Length (G)

N/A 1.378 in35 mm

Internal

Internal ID

N/A 1020

Activity Code

N/A {N/A}

Sell Price 1 Range

N/A {0}

Sell Price 2 Range

N/A {0}

Sell Price 2 Value

N/A {0} USD

Sell Price 3 Range

N/A {0}

Sell Price 3 Value

N/A {0} USD

Sell Price 4 Range

N/A {0}

Sell Price 4 Value

N/A {0} USD

Sell Price 5 Range

N/A {0}

Sell Price 5 Value

N/A {0} USD

Sell Price 6 Range

N/A {0}

Sell Price 6 Value

N/A {0} USD

Sell Price 7 Range

N/A {0}

Sell Price 7 Value

N/A {0} USD

Sell Price 8 Range

N/A {0}

Sell Price 8 Value

N/A {0} USD

custitemkhk_jp_production_date

N/A {N/A}

custitemcustitem_khk_jp_production_qty

N/A {0}

Sell Price 1 Value

N/A {0} USD

Inventory

Available On Hand Inventory

N/A {N/A}

3 Day Delivery (Factory Direct) Inventory

N/A {N/A}

Backorder Availability*

N/A = IIF(CAST({custitemcustitem_khk_jp_production_qty} AS NUMERIC)>0,'An additional '+ {custitemcustitem_khk_jp_production_qty} ,'Additional') + ' pieces available in ' + FORMAT(DATEDIFF(WEEK, GETDATE(), CONVERT(date, {custitemkhk_jp_production_date}, 112)),'N0') + ' week(s) ARO.' =

N/A *Approximate inventory level subject to prior sale and availability. If you require more product then is available, please contact us at (516) 248-3850.

Discounts

Pricing Structure

N/A = '' + '' + '' + '' + IIF({Sell Price 1 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 2 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 3 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 4 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 5 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 6 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 7 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 8 Range}='', '', '' + '' + '' + '') + '
Qty RangePrice/Unit
' + {Sell Price 1 Range} + '' + FORMAT({Sell Price 1 Value >> USD}, 'C2') + '
' + {Sell Price 2 Range} + '' + FORMAT({Sell Price 2 Value >> USD}, 'C2') + '
' + {Sell Price 3 Range} + '' + FORMAT({Sell Price 3 Value >> USD}, 'C2') + '
' + {Sell Price 4 Range} + '' + FORMAT({Sell Price 4 Value >> USD}, 'C2') + '
' + {Sell Price 5 Range} + '' + FORMAT({Sell Price 5 Value >> USD}, 'C2') + '
' + {Sell Price 6 Range} + '' + FORMAT({Sell Price 6 Value >> USD}, 'C2') + '
' + {Sell Price 7 Range} + '' + FORMAT({Sell Price 7 Value >> USD}, 'C2') + '
' + {Sell Price 8 Range} + '' + FORMAT({Sell Price 8 Value >> USD}, 'C2') + '
' =
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA