= {Category Description} + CASE WHEN {Activity Code} = 'D1 - Discontinued item - Can be custom made' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued, but will be available on a made to order custom basis once current inventory runs out.' WHEN {Activity Code} = 'D2 - Discontinued item - Substitute item Available' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued, but does have an alternate. Please see the alternate compatible product.' WHEN {Activity Code} = 'D3 - Discontinued item - No Longer Available' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued. Please contact KHK for alternative solutions by calling 516-248-3850 or by filling out the form below' ELSE '' END =
Unit of Measure

Specifications

Gear Type

N/A Miter Gears

Construction

N/A Ground Carbon Steel Spiral Miter Gears

Bore Type

N/A Ground

Gear Ratio

N/A 1

Module

N/A 2

No. of Teeth

N/A 20

Direction of Spiral

N/A Left Hand

Shape

N/A B3K

Keyway

N/A 5 x 2.3 mm

Set Screw Size

N/A M4

Set Screw Offset (L)

N/A 6.25 mm

Pressure Angle

N/A 20 º

Helix Angle

N/A 35 º

Precision Grade

N/A JIS B 1704: 1978 grade 0

Gear Teeth Type

N/A Gleason

Heat Treatment

N/A Tooth area carburized

Bending Strength

N/A 17 N·m23.5 kgf·m

Backlash

N/A 0-0.05 mm

Material

N/A SCM415

Tooth Hardness

N/A HRC 55-60

Weight

N/A 0.14 kg

Dimensions

Bore (A)

N/A 12 mm

Hub Diameter (B)

N/A 35 mm

Pitch Diameter (C)

N/A 40 mm

Outer Diameter (D)

N/A 40 mm

Mounting Distance (E)

N/A 35 mm

Total Length (F)

N/A 21 mm

Hub Width (H)

N/A 12.5 mm

Length Of Bore (I)

N/A 20 mm

Face Width (J)

N/A 9 mm

Holding Surface Diameter (K)

N/A 24.54 mm

Length from Crown to Back

N/A 16.35 mm

Internal

Activity Code

N/A {N/A}

Sell Price 1 Range

N/A {0}

Sell Price 2 Range

N/A {0}

Sell Price 2 Value

N/A {0} USD

Sell Price 3 Range

N/A {0}

Sell Price 3 Value

N/A {0} USD

Sell Price 4 Range

N/A {0}

Sell Price 4 Value

N/A {0} USD

Sell Price 5 Range

N/A {0}

Sell Price 5 Value

N/A {0} USD

Sell Price 6 Range

N/A {0}

Sell Price 6 Value

N/A {0} USD

Sell Price 7 Range

N/A {0}

Sell Price 7 Value

N/A {0} USD

Sell Price 8 Range

N/A {0}

Sell Price 8 Value

N/A {0} USD

custitemkhk_jp_production_date

N/A {N/A}

custitemcustitem_khk_jp_production_qty

N/A {0}

Sell Price 1 Value

N/A {0} USD

Inventory

Available On Hand Inventory

N/A {N/A}

3 Day Delivery (Factory Direct) Inventory

N/A {N/A}

Backorder Availability*

N/A = IIF(CAST({custitemcustitem_khk_jp_production_qty} AS NUMERIC)>0,'An additional '+ {custitemcustitem_khk_jp_production_qty} ,'Additional') + ' pieces available in ' + FORMAT(DATEDIFF(WEEK, GETDATE(), CONVERT(date, {custitemkhk_jp_production_date}, 112)),'N0') + ' week(s) ARO.' =

N/A *Approximate inventory level subject to prior sale and availability. If you require more product then is available, please contact us at (516) 248-3850.

Discounts

Pricing Structure

N/A = '' + '' + '' + '' + IIF({Sell Price 1 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 2 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 3 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 4 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 5 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 6 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 7 Range}='', '', '' + '' + '' + '') + IIF({Sell Price 8 Range}='', '', '' + '' + '' + '') + '
Qty RangePrice/Unit
' + {Sell Price 1 Range} + '' + FORMAT({Sell Price 1 Value >> USD}, 'C2') + '
' + {Sell Price 2 Range} + '' + FORMAT({Sell Price 2 Value >> USD}, 'C2') + '
' + {Sell Price 3 Range} + '' + FORMAT({Sell Price 3 Value >> USD}, 'C2') + '
' + {Sell Price 4 Range} + '' + FORMAT({Sell Price 4 Value >> USD}, 'C2') + '
' + {Sell Price 5 Range} + '' + FORMAT({Sell Price 5 Value >> USD}, 'C2') + '
' + {Sell Price 6 Range} + '' + FORMAT({Sell Price 6 Value >> USD}, 'C2') + '
' + {Sell Price 7 Range} + '' + FORMAT({Sell Price 7 Value >> USD}, 'C2') + '
' + {Sell Price 8 Range} + '' + FORMAT({Sell Price 8 Value >> USD}, 'C2') + '
' =