
KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
= {Category Description} + CASE WHEN {Activity Code} = 'D1 - Discontinued item - Can be custom made' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued, but will be available on a made to order custom basis once current inventory runs out.' WHEN {Activity Code} = 'D2 - Discontinued item - Substitute item Available' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued, but does have an alternate. Please see the alternate compatible product.' WHEN {Activity Code} = 'D3 - Discontinued item - No Longer Available' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued. Please contact KHK for alternative solutions by calling 516-248-3850 or by filling out the form below' ELSE '' END =
Notice: This product is discontinued, but will be available on a made to order custom basis once current inventory runs out.' WHEN {Activity Code} = 'D2 - Discontinued item - Substitute item Available' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued, but does have an alternate. Please see the alternate compatible product.' WHEN {Activity Code} = 'D3 - Discontinued item - No Longer Available' AND {Quantity in stock} = 0 AND {Japan Inventory} = 0 THEN '
Notice: This product is discontinued. Please contact KHK for alternative solutions by calling 516-248-3850 or by filling out the form below' ELSE '' END =
Unit of Measure
Inventory
Available On Hand Inventory* |
N/A {N/A} |
3 Day Delivery (Factory Direct) Inventory* |
N/A {N/A} |
Backorder Availability* |
N/A = IIF(CAST({custitemcustitem_khk_jp_production_qty} AS NUMERIC)>0,'An additional '+ {custitemcustitem_khk_jp_production_qty} ,'Additional') + ' pieces available in ' + FORMAT(DATEDIFF(WEEK, GETDATE(), CONVERT(date, {custitemkhk_jp_production_date}, 112)),'N0') + ' week(s) ARO.' = |
|
N/A *Approximate inventory level subject to prior sale and availability. If you require more product then is available, please contact us at (516) 248-3850. |
|
Specifications
Gear Type |
N/A Worm Gears |
Construction |
N/A Aluminum-Bronze Worm Wheels |
Bore Type |
N/A Plain |
Transverse Module |
N/A 2 |
Number of Start |
N/A 1 |
Nominal Lead Angle |
N/A 3°41' |
Hand of Thread |
N/A Right Hand |
Reduction Ratio |
N/A 50 |
No. of teeth |
N/A 50 |
Profile Shift Coefficient |
N/A 0 |
Shape |
N/A H5 |
Throat Diameter (D) |
N/A 104 mm |
Backlash |
N/A 0.11-0.24 mm |
Precision Grade |
N/A KHK W 002 grade 2 |
Reference Section of Gear |
N/A Rotating Plane |
Gear Teeth Type |
N/A Standard full depth |
Helix Angle |
N/A 3°41' |
Pressure Angle |
N/A 20 º |
Material |
N/A CAC702 Aluminum Bronze (formerly JIS AℓBC2) |
Weight |
N/A 1.05 kg |
Dimensions
Bore (A) |
N/A 12 mm |
Hub Diameter (B) |
N/A 50 mm |
Pitch Diameter (C) |
N/A 100 mm |
Outer Diameter (D') |
N/A 106 mm |
Mounting Distance (J) |
N/A 65.5 mm |
Face Width (E) |
N/A 18 mm |
Hub Width (F) |
N/A 15 mm |
Total Length (G) |
N/A 33 mm |
Web Thickness (H) |
N/A 8 mm |
Web O.D. (I) |
N/A 83 mm |
Internal
Activity Code |
N/A {N/A} |
Internal ID |
N/A 263 |
Sell Price 1 Range |
N/A {0} |
Sell Price 2 Range |
N/A {0} |
Sell Price 2 Value |
N/A {0} USD |
Sell Price 3 Range |
N/A {0} |
Sell Price 3 Value |
N/A {0} USD |
Sell Price 4 Range |
N/A {0} |
Sell Price 4 Value |
N/A {0} USD |
Sell Price 5 Range |
N/A {0} |
Sell Price 5 Value |
N/A {0} USD |
Sell Price 6 Range |
N/A {0} |
Sell Price 6 Value |
N/A {0} USD |
Sell Price 7 Range |
N/A {0} |
Sell Price 7 Value |
N/A {0} USD |
Sell Price 8 Range |
N/A {0} |
Sell Price 8 Value |
N/A {0} USD |
custitemkhk_jp_production_date |
N/A {N/A} |
custitemcustitem_khk_jp_production_qty |
N/A {0} |
Sell Price 1 Value |
N/A {0} USD |
Discounts
Pricing Structure |
N/A
= '
|