KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
A spiral miter gear with a helix angle less than 10 °. Receives forces from the same direction as straight miter gears receive and have excellent precision properties.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1 2
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Shaft Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MHP1-0451R | $61.49 |
N/A
|
N/A 1 | N/A 45 | N/A Right Hand | N/A B9 | N/A 12 mm | N/A | N/A 48 mm | N/A 48 mm | N/A 16.5 mm |
N/A
6003 |
61.49 |
| MHP1-0453R | $68.09 |
N/A
|
N/A 1 | N/A 45 | N/A Right Hand | N/A B9 | N/A 12 mm | N/A | N/A 48 mm | N/A 48 mm | N/A 16.3 mm |
N/A
6004 |
68.09 |
| MHP1-0601R | $78.38 |
N/A
|
N/A 1 | N/A 60 | N/A Right Hand | N/A B9 | N/A 12 mm | N/A | N/A 63 mm | N/A 63 mm | N/A 17.9 mm |
N/A
6005 |
78.38 |
| MHP1-0602R | $97.36 |
N/A
|
N/A 1 | N/A 60 | N/A Right Hand | N/A B9 | N/A 12 mm | N/A | N/A 63 mm | N/A 63 mm | N/A 17.8 mm |
N/A
6006 |
97.36 |
| MHP1-0603R | $92.16 |
N/A
|
N/A 1 | N/A 60 | N/A Right Hand | N/A B9 | N/A 12 mm | N/A | N/A 63 mm | N/A 63 mm | N/A 18.1 mm |
N/A
6007 |
92.16 |
| MHP1-0901R | $150.48 |
N/A
|
N/A 1 | N/A 90 | N/A Right Hand | N/A B9 | N/A 20 mm | N/A | N/A 98 mm | N/A 98 mm | N/A 28.8 mm |
N/A
6008 |
150.48 |
| MHP1-1045L | $62.77 |
N/A
|
N/A 1 | N/A 1 | N/A Left Hand | N/A B8 | N/A | N/A 20.1 mm | N/A 10.1 mm | N/A 10.1 mm | N/A 104 mm |
N/A
6009 |
62.77 |
| MHP1-1060L | $75.98 |
N/A
|
N/A 1 | N/A 1 | N/A Left Hand | N/A B8 | N/A | N/A 22.1 mm | N/A 12.9 mm | N/A 12.9 mm | N/A 122 mm |
N/A
6010 |
75.98 |
| MHP1-1090L | $139.51 |
N/A
|
N/A 1 | N/A 1 | N/A Left Hand | N/A B8 | N/A | N/A 31.1 mm | N/A 15.7 mm | N/A 15.7 mm | N/A 149 mm |
N/A
6011 |
139.51 |
| MHP1-1120L | $132.50 |
N/A
|
N/A 1 | N/A 1 | N/A Left Hand | N/A B8 | N/A | N/A 31.1 mm | N/A 13.4 mm | N/A 13.4 mm | N/A 149 mm |
N/A
6012 |
132.5 |
| MHP1-1180L | $242.71 |
N/A
|
N/A 1 | N/A 1 | N/A Left Hand | N/A B8 | N/A | N/A 42.1 mm | N/A 22.4 mm | N/A 22.4 mm | N/A 200 mm |
N/A
6013 |
242.71 |
| MHP1-1200L | $254.86 |
N/A
|
N/A 1 | N/A 1 | N/A Left Hand | N/A B8 | N/A | N/A 42.1 mm | N/A 21.5 mm | N/A 21.5 mm | N/A 205 mm |
N/A
6014 |
254.86 |
| MHP1-1201R | $147.33 |
N/A
|
N/A 1 | N/A 120 | N/A Right Hand | N/A B9 | N/A 20 mm | N/A | N/A 98 mm | N/A 98 mm | N/A 29.3 mm |
N/A
6015 |
147.33 |
| MHP1-1801R | $472.63 |
N/A
|
N/A 1 | N/A 180 | N/A Right Hand | N/A B9 | N/A 25 mm | N/A | N/A 180 mm | N/A 180 mm | N/A 40.1 mm |
N/A
6016 |
472.63 |
| MHP1-2001R | $575.01 |
N/A
|
N/A 1 | N/A 200 | N/A Right Hand | N/A B9 | N/A 25 mm | N/A | N/A 200 mm | N/A 200 mm | N/A 40.6 mm |
N/A
6017 |
575.01 |
| MHP1-2060L | $95.03 |
N/A
|
N/A 1 | N/A 2 | N/A Left Hand | N/A B8 | N/A | N/A 22.1 mm | N/A 12.8 mm | N/A 12.8 mm | N/A 120 mm |
N/A
6018 |
95.03 |
| MHP1-3045L | $67.99 |
N/A
|
N/A 1 | N/A 3 | N/A Left Hand | N/A B8 | N/A | N/A 22.1 mm | N/A 10.3 mm | N/A 10.3 mm | N/A 113 mm |
N/A
6019 |
67.99 |
| MHP1-3060L | $92.17 |
N/A
|
N/A 1 | N/A 3 | N/A Left Hand | N/A B8 | N/A | N/A 26.1 mm | N/A 11.7 mm | N/A 11.7 mm | N/A 125 mm |
N/A
6020 |
92.17 |
| MHP1.5-0451R | $92.75 |
N/A
|
N/A 1.5 | N/A 45 | N/A Right Hand | N/A B9 | N/A 14 mm | N/A | N/A 78 mm | N/A 78 mm | N/A 23.9 mm |
N/A
6021 |
92.75 |
| MHP1.5-0453R | $120.65 |
N/A
|
N/A 1.5 | N/A 45 | N/A Right Hand | N/A B9 | N/A 14 mm | N/A | N/A 78 mm | N/A 78 mm | N/A 23.7 mm |
N/A
6022 |
120.65 |
| MHP1.5-0601R | $117.48 |
N/A
|
N/A 1.5 | N/A 60 | N/A Right Hand | N/A B9 | N/A 20 mm | N/A | N/A 98 mm | N/A 98 mm | N/A 28.2 mm |
N/A
6023 |
117.48 |
| MHP1.5-0602R | $167.15 |
N/A
|
N/A 1.5 | N/A 60 | N/A Right Hand | N/A B9 | N/A 20 mm | N/A | N/A 98 mm | N/A 98 mm | N/A 28.2 mm |
N/A
6024 |
167.15 |
| MHP1.5-0603R | $154.17 |
N/A
|
N/A 1.5 | N/A 60 | N/A Right Hand | N/A B9 | N/A 20 mm | N/A | N/A 98 mm | N/A 98 mm | N/A 28.7 mm |
N/A
6025 |
154.17 |
| MHP1.5-1045L | $85.86 |
N/A
|
N/A 1.5 | N/A 1 | N/A Left Hand | N/A B8 | N/A | N/A 26.1 mm | N/A 18.3 mm | N/A 18.3 mm | N/A 138 mm |
N/A
6026 |
85.86 |
| MHP1.5-1060L | $102.99 |
N/A
|
N/A 1.5 | N/A 1 | N/A Left Hand | N/A B8 | N/A | N/A 31.1 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 151 mm |
N/A
6027 |
102.99 |
Unit of Measure
1 2