A spiral miter gear with a helix angle less than 10 °. Receives forces from the same direction as straight miter gears receive and have excellent precision properties.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MHP---Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Shaft Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

MHP1-0451R $61.49 N/A CAD Icon (for items table) N/A 1 N/A 45 N/A Right Hand N/A B9 N/A 12 mm N/A N/A 48 mm N/A 48 mm N/A 16.5 mm N/A
6003
61.49
MHP1-0453R $68.09 N/A CAD Icon (for items table) N/A 1 N/A 45 N/A Right Hand N/A B9 N/A 12 mm N/A N/A 48 mm N/A 48 mm N/A 16.3 mm N/A
6004
68.09
MHP1-0601R $78.38 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A Right Hand N/A B9 N/A 12 mm N/A N/A 63 mm N/A 63 mm N/A 17.9 mm N/A
6005
78.38
MHP1-0602R $97.36 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A Right Hand N/A B9 N/A 12 mm N/A N/A 63 mm N/A 63 mm N/A 17.8 mm N/A
6006
97.36
MHP1-0603R $92.16 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A Right Hand N/A B9 N/A 12 mm N/A N/A 63 mm N/A 63 mm N/A 18.1 mm N/A
6007
92.16
MHP1-0901R $150.48 N/A CAD Icon (for items table) N/A 1 N/A 90 N/A Right Hand N/A B9 N/A 20 mm N/A N/A 98 mm N/A 98 mm N/A 28.8 mm N/A
6008
150.48
MHP1-1045L $62.77 N/A CAD Icon (for items table) N/A 1 N/A 1 N/A Left Hand N/A B8 N/A N/A 20.1 mm N/A 10.1 mm N/A 10.1 mm N/A 104 mm N/A
6009
62.77
MHP1-1060L $75.98 N/A CAD Icon (for items table) N/A 1 N/A 1 N/A Left Hand N/A B8 N/A N/A 22.1 mm N/A 12.9 mm N/A 12.9 mm N/A 122 mm N/A
6010
75.98
MHP1-1090L $139.51 N/A CAD Icon (for items table) N/A 1 N/A 1 N/A Left Hand N/A B8 N/A N/A 31.1 mm N/A 15.7 mm N/A 15.7 mm N/A 149 mm N/A
6011
139.51
MHP1-1120L $132.50 N/A CAD Icon (for items table) N/A 1 N/A 1 N/A Left Hand N/A B8 N/A N/A 31.1 mm N/A 13.4 mm N/A 13.4 mm N/A 149 mm N/A
6012
132.5
MHP1-1180L $242.71 N/A CAD Icon (for items table) N/A 1 N/A 1 N/A Left Hand N/A B8 N/A N/A 42.1 mm N/A 22.4 mm N/A 22.4 mm N/A 200 mm N/A
6013
242.71
MHP1-1200L $254.86 N/A CAD Icon (for items table) N/A 1 N/A 1 N/A Left Hand N/A B8 N/A N/A 42.1 mm N/A 21.5 mm N/A 21.5 mm N/A 205 mm N/A
6014
254.86
MHP1-1201R $147.33 N/A CAD Icon (for items table) N/A 1 N/A 120 N/A Right Hand N/A B9 N/A 20 mm N/A N/A 98 mm N/A 98 mm N/A 29.3 mm N/A
6015
147.33
MHP1-1801R $472.63 N/A CAD Icon (for items table) N/A 1 N/A 180 N/A Right Hand N/A B9 N/A 25 mm N/A N/A 180 mm N/A 180 mm N/A 40.1 mm N/A
6016
472.63
MHP1-2001R $575.01 N/A CAD Icon (for items table) N/A 1 N/A 200 N/A Right Hand N/A B9 N/A 25 mm N/A N/A 200 mm N/A 200 mm N/A 40.6 mm N/A
6017
575.01
MHP1-2060L $95.03 N/A CAD Icon (for items table) N/A 1 N/A 2 N/A Left Hand N/A B8 N/A N/A 22.1 mm N/A 12.8 mm N/A 12.8 mm N/A 120 mm N/A
6018
95.03
MHP1-3045L $67.99 N/A CAD Icon (for items table) N/A 1 N/A 3 N/A Left Hand N/A B8 N/A N/A 22.1 mm N/A 10.3 mm N/A 10.3 mm N/A 113 mm N/A
6019
67.99
MHP1-3060L $92.17 N/A CAD Icon (for items table) N/A 1 N/A 3 N/A Left Hand N/A B8 N/A N/A 26.1 mm N/A 11.7 mm N/A 11.7 mm N/A 125 mm N/A
6020
92.17
MHP1.5-0451R $92.75 N/A CAD Icon (for items table) N/A 1.5 N/A 45 N/A Right Hand N/A B9 N/A 14 mm N/A N/A 78 mm N/A 78 mm N/A 23.9 mm N/A
6021
92.75
MHP1.5-0453R $120.65 N/A CAD Icon (for items table) N/A 1.5 N/A 45 N/A Right Hand N/A B9 N/A 14 mm N/A N/A 78 mm N/A 78 mm N/A 23.7 mm N/A
6022
120.65
MHP1.5-0601R $117.48 N/A CAD Icon (for items table) N/A 1.5 N/A 60 N/A Right Hand N/A B9 N/A 20 mm N/A N/A 98 mm N/A 98 mm N/A 28.2 mm N/A
6023
117.48
MHP1.5-0602R $167.15 N/A CAD Icon (for items table) N/A 1.5 N/A 60 N/A Right Hand N/A B9 N/A 20 mm N/A N/A 98 mm N/A 98 mm N/A 28.2 mm N/A
6024
167.15
MHP1.5-0603R $154.17 N/A CAD Icon (for items table) N/A 1.5 N/A 60 N/A Right Hand N/A B9 N/A 20 mm N/A N/A 98 mm N/A 98 mm N/A 28.7 mm N/A
6025
154.17
MHP1.5-1045L $85.86 N/A CAD Icon (for items table) N/A 1.5 N/A 1 N/A Left Hand N/A B8 N/A N/A 26.1 mm N/A 18.3 mm N/A 18.3 mm N/A 138 mm N/A
6026
85.86
MHP1.5-1060L $102.99 N/A CAD Icon (for items table) N/A 1.5 N/A 1 N/A Left Hand N/A B8 N/A N/A 31.1 mm N/A 17.7 mm N/A 17.7 mm N/A 151 mm N/A
6027
102.99
Unit of Measure
1 2