KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
A spiral miter gear with a helix angle less than 10 °. Receives forces from the same direction as straight miter gears receive and have excellent precision properties.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1 2
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Shaft Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MHP1.5-2060L | $133.27 |
N/A
|
N/A 1.5 | N/A 2 | N/A Left Hand | N/A B8 | N/A | N/A 31.1 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 149 mm |
N/A
6028 |
133.27 |
| MHP1.5-3045L | $120.42 |
N/A
|
N/A 1.5 | N/A 3 | N/A Left Hand | N/A B8 | N/A | N/A 31.1 mm | N/A 17.6 mm | N/A 17.6 mm | N/A 148 mm |
N/A
6029 |
120.42 |
| MHP1.5-3060L | $154.94 |
N/A
|
N/A 1.5 | N/A 3 | N/A Left Hand | N/A B8 | N/A | N/A 36.1 mm | N/A 15.7 mm | N/A 15.7 mm | N/A 168 mm |
N/A
6030 |
154.94 |
Unit of Measure
1 2