A spiral miter gear with a helix angle less than 10 °. Receives forces from the same direction as straight miter gears receive and have excellent precision properties.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MHP---Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Shaft Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

MHP1.5-2060L $133.27 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A Left Hand N/A B8 N/A N/A 31.1 mm N/A 17.7 mm N/A 17.7 mm N/A 149 mm N/A
6028
133.27
MHP1.5-3045L $120.42 N/A CAD Icon (for items table) N/A 1.5 N/A 3 N/A Left Hand N/A B8 N/A N/A 31.1 mm N/A 17.6 mm N/A 17.6 mm N/A 148 mm N/A
6029
120.42
MHP1.5-3060L $154.94 N/A CAD Icon (for items table) N/A 1.5 N/A 3 N/A Left Hand N/A B8 N/A N/A 36.1 mm N/A 15.7 mm N/A 15.7 mm N/A 168 mm N/A
6030
154.94
Unit of Measure
1 2