MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
DB---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

DB0.5-2040 $4.24 N/A CAD Icon (for items table) N/A 2 N/A 0.5 N/A 20 N/A B1 N/A 3 mm N/A 10 mm N/A 11.2 mm N/A 8.46 mm N/A
2537
4.24
DB0.5-4020 $5.53 N/A CAD Icon (for items table) N/A 2 N/A 0.5 N/A 40 N/A B9 N/A 4 mm N/A 20 mm N/A 20.29 mm N/A 8.33 mm N/A
2538
5.53
DB0.8-2040 $4.71 N/A CAD Icon (for items table) N/A 2 N/A 0.8 N/A 20 N/A B1 N/A 4 mm N/A 16 mm N/A 17.92 mm N/A 11.5 mm N/A
2539
4.71
DB0.8-4020 $6.21 N/A CAD Icon (for items table) N/A 2 N/A 0.8 N/A 40 N/A B9 N/A 5 mm N/A 32 mm N/A 32.47 mm N/A 11.91 mm N/A
2540
6.21
DB1-2040 $5.25 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 20 N/A B1 N/A 5 mm N/A 20 mm N/A 22.4 mm N/A 14.49 mm N/A
2541
5.25
DB1-4020 $6.88 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 40 N/A B9 N/A 6 mm N/A 40 mm N/A 40.59 mm N/A 14.45 mm N/A
2542
6.88
Unit of Measure
1