KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DB0.5-2040 | $4.24 |
N/A
|
N/A 2 | N/A 0.5 | N/A 20 | N/A B1 | N/A 3 mm | N/A 10 mm | N/A 11.2 mm | N/A 8.46 mm |
N/A
2537 |
4.24 |
| DB0.5-4020 | $5.53 |
N/A
|
N/A 2 | N/A 0.5 | N/A 40 | N/A B9 | N/A 4 mm | N/A 20 mm | N/A 20.29 mm | N/A 8.33 mm |
N/A
2538 |
5.53 |
| DB0.8-2040 | $4.71 |
N/A
|
N/A 2 | N/A 0.8 | N/A 20 | N/A B1 | N/A 4 mm | N/A 16 mm | N/A 17.92 mm | N/A 11.5 mm |
N/A
2539 |
4.71 |
| DB0.8-4020 | $6.21 |
N/A
|
N/A 2 | N/A 0.8 | N/A 40 | N/A B9 | N/A 5 mm | N/A 32 mm | N/A 32.47 mm | N/A 11.91 mm |
N/A
2540 |
6.21 |
| DB1-2040 | $5.25 |
N/A
|
N/A 2 | N/A 1 | N/A 20 | N/A B1 | N/A 5 mm | N/A 20 mm | N/A 22.4 mm | N/A 14.49 mm |
N/A
2541 |
5.25 |
| DB1-4020 | $6.88 |
N/A
|
N/A 2 | N/A 1 | N/A 40 | N/A B9 | N/A 6 mm | N/A 40 mm | N/A 40.59 mm | N/A 14.45 mm |
N/A
2542 |
6.88 |
Unit of Measure
1