High speed reduction ratio, high efficiency, high rigidity and compact gear assembly.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSP-U-type---Category
Unit of Measure
1 2 3 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (C)

Pitch Diameter

Outer Diameter (A)

Total Length (G)

Internal ID

Sell Price 1 Value

KSP031001GUL $0.00 N/A CAD Icon (for items table) N/A 1 N/A 1.5 N/A 20 N/A Left Hand N/A A N/A 10 mm N/A 30 mm N/A 30.5 mm N/A 15 mm N/A
33055
N/A
{0}USD
KSP031001GUR $0.00 N/A CAD Icon (for items table) N/A 1 N/A 1.5 N/A 20 N/A Right Hand N/A A N/A 10 mm N/A 30 mm N/A 30.5 mm N/A 15 mm N/A
33056
N/A
{0}USD
KSP039002GUG $367.84 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A 26 N/A Right Hand N/A B N/A 10 mm N/A 39 mm N/A 38.5 mm N/A 15 mm N/A
5553
367.84
KSP039002GUP $428.30 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A 13 N/A Left Hand N/A A N/A 8 mm N/A 19.5 mm N/A 21 mm N/A 14.5 mm N/A
5554
428.3
KSP031101GUL $332.35 N/A N/A 1 N/A 1.5 N/A 20 N/A Left Hand N/A A N/A 10 mm N/A 30 mm N/A 30.5 mm N/A 15 mm N/A
5549
332.35
KSP031101GUR $332.35 N/A N/A 1 N/A 1.5 N/A 20 N/A Right Hand N/A A N/A 10 mm N/A 30 mm N/A 30.5 mm N/A 15 mm N/A
5550
332.35
KSP040001GUL $374.37 N/A CAD Icon (for items table) N/A 1 N/A 2 N/A 20 N/A Left Hand N/A B N/A 12 mm N/A 40 mm N/A 40 mm N/A 16.5 mm N/A
5557
374.37
KSP040001GUR $374.37 N/A CAD Icon (for items table) N/A 1 N/A 2 N/A 20 N/A Right Hand N/A B N/A 12 mm N/A 40 mm N/A 40 mm N/A 16.5 mm N/A
5558
374.37
KSP0481.5GUG $382.21 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 24 N/A Right Hand N/A B N/A 12 mm N/A 48 mm N/A 48 mm N/A 19 mm N/A
5561
382.21
KSP0481.5GUP $448.25 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 16 N/A Left Hand N/A A' N/A 10 mm N/A 32 mm N/A 34 mm N/A 14.5 mm N/A
5562
448.25
KSP056002GUG $382.65 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 28 N/A Right Hand N/A B N/A 12 mm N/A 56 mm N/A 56 mm N/A 20.5 mm N/A
5569
382.65
KSP056002GUP $434.70 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 14 N/A Left Hand N/A B N/A 8 mm N/A 28 mm N/A 30 mm N/A 13 mm N/A
5570
434.7
KSP0611.5GUG $484.19 N/A CAD Icon (for items table) N/A 1.5 N/A 2.25 N/A 27 N/A Right Hand N/A B N/A 14 mm N/A 60.75 mm N/A 61 mm N/A 23.5 mm N/A
5573
484.19
KSP0611.5GUP $374.46 N/A CAD Icon (for items table) N/A 1.5 N/A 2.25 N/A 18 N/A Left Hand N/A A' N/A 12 mm N/A 40.5 mm N/A 42 mm N/A 19 mm N/A
5574
374.46
KSP053001GUL $396.52 N/A CAD Icon (for items table) N/A 1 N/A 2.5 N/A 21 N/A Left Hand N/A B N/A 14 mm N/A 52.5 mm N/A 53 mm N/A 22.8 mm N/A
5565
396.52
KSP053001GUR $396.52 N/A CAD Icon (for items table) N/A 1 N/A 2.5 N/A 21 N/A Right Hand N/A B N/A 14 mm N/A 52.5 mm N/A 53 mm N/A 22.8 mm N/A
5566
396.52
KSP075002GUG $419.47 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A 30 N/A Right Hand N/A C N/A 16 mm N/A 75 mm N/A 75 mm N/A 25.5 mm N/A
5585
419.47
KSP075002GUP $448.69 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A 15 N/A Left Hand N/A A' N/A 12 mm N/A 37.5 mm N/A 40 mm N/A 19.5 mm N/A
5586
448.69
KSP0741.5GUG $512.54 N/A CAD Icon (for items table) N/A 1.5 N/A 2.75 N/A 27 N/A Right Hand N/A B N/A 20 mm N/A 74.25 mm N/A 74 mm N/A 29 mm N/A
5581
512.54
KSP0741.5GUP $386.96 N/A CAD Icon (for items table) N/A 1.5 N/A 2.75 N/A 18 N/A Left Hand N/A A' N/A 14 mm N/A 49.5 mm N/A 52 mm N/A 22 mm N/A
5582
386.96
KSP066001GUL $417.99 N/A CAD Icon (for items table) N/A 1 N/A 3 N/A 21 N/A Left Hand N/A B N/A 16 mm N/A 63 mm N/A 65 mm N/A 29.5 mm N/A
5577
417.99
KSP066001GUR $417.99 N/A CAD Icon (for items table) N/A 1 N/A 3 N/A 21 N/A Right Hand N/A B N/A 16 mm N/A 63 mm N/A 65 mm N/A 29.5 mm N/A
5578
417.99
KSP0901.5GUG $496.25 N/A CAD Icon (for items table) N/A 1.5 N/A 3 N/A 30 N/A Right Hand N/A B N/A 20 mm N/A 90 mm N/A 90 mm N/A 33 mm N/A
5593
496.25
KSP0901.5GUP $477.55 N/A CAD Icon (for items table) N/A 1.5 N/A 3 N/A 20 N/A Left Hand N/A B N/A 16 mm N/A 60 mm N/A 63 mm N/A 26.5 mm N/A
5594
477.55
KSP096002GUG $477.40 N/A CAD Icon (for items table) N/A 2 N/A 3 N/A 32 N/A Right Hand N/A C N/A 20 mm N/A 96 mm N/A 96 mm N/A 31 mm N/A
5601
477.4
Unit of Measure
1 2 3