KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Suitable for food machinery due to SUS303’s rust-resistant quality.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUB1.5-1545 | $29.84 |
N/A
|
N/A 3 | N/A 1.5 | N/A 15 | N/A B3 | N/A 8 mm | N/A 22.5 mm | N/A 26.54 mm | N/A 23.19 mm |
N/A
28685 |
29.84 |
| SUB1.5-2030 | $36.85 |
N/A
|
N/A 1.5 | N/A 1.5 | N/A 20 | N/A B3 | N/A 8 mm | N/A 30 mm | N/A 33.13 mm | N/A 18.63 mm |
N/A
28686 |
36.85 |
| SUB1.5-2040 | $41.51 |
N/A
|
N/A 2 | N/A 1.5 | N/A 20 | N/A B3 | N/A 8 mm | N/A 30 mm | N/A 33.61 mm | N/A 25.54 mm |
N/A
28687 |
41.51 |
| SUB1.5-3020 | $53.09 |
N/A
|
N/A 1.5 | N/A 1.5 | N/A 30 | N/A B4 | N/A 10 mm | N/A 45 mm | N/A 46.24 mm | N/A 18.53 mm |
N/A
28688 |
53.09 |
| SUB1.5-4020 | $79.92 |
N/A
|
N/A 2 | N/A 1.5 | N/A 40 | N/A B4 | N/A 10 mm | N/A 60 mm | N/A 60.88 mm | N/A 25.01 mm |
N/A
28689 |
79.92 |
| SUB1.5-4515 | $84.63 |
N/A
|
N/A 3 | N/A 1.5 | N/A 45 | N/A B4 | N/A 10 mm | N/A 67.5 mm | N/A 68.06 mm | N/A 20.44 mm |
N/A
28690 |
84.63 |
| SUB2-1545 | $40.49 |
N/A
|
N/A 3 | N/A 2 | N/A 15 | N/A B3 | N/A 10 mm | N/A 30 mm | N/A 35.35 mm | N/A 29.8 mm |
N/A
28691 |
40.49 |
| SUB2-2030 | $50.28 |
N/A
|
N/A 1.5 | N/A 2 | N/A 20 | N/A B3 | N/A 10 mm | N/A 40 mm | N/A 44.18 mm | N/A 25.06 mm |
N/A
28692 |
50.28 |
| SUB2-2040 | $55.68 |
N/A
|
N/A 2 | N/A 2 | N/A 20 | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 44.81 mm | N/A 34.16 mm |
N/A
28693 |
55.68 |
| SUB2-3020 | $78.71 |
N/A
|
N/A 1.5 | N/A 2 | N/A 30 | N/A B4 | N/A 10 mm | N/A 60 mm | N/A 61.65 mm | N/A 26.87 mm |
N/A
28694 |
78.71 |
| SUB2-4020 | $130.97 |
N/A
|
N/A 2 | N/A 2 | N/A 40 | N/A B4 | N/A 12 mm | N/A 80 mm | N/A 81.17 mm | N/A 32.37 mm |
N/A
28695 |
130.97 |
| SUB2-4515 | $139.71 |
N/A
|
N/A 3 | N/A 2 | N/A 45 | N/A B4 | N/A 12 mm | N/A 90 mm | N/A 90.75 mm | N/A 30.4 mm |
N/A
28696 |
139.71 |
| SUB2.5-1545 | $56.73 |
N/A
|
N/A 3 | N/A 2.5 | N/A 15 | N/A B3 | N/A 12 mm | N/A 37.5 mm | N/A 44.18 mm | N/A 38.41 mm |
N/A
28697 |
56.73 |
| SUB2.5-2030 | $75.29 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 20 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 55.22 mm | N/A 31.06 mm |
N/A
28698 |
75.29 |
| SUB2.5-2040 | $90.81 |
N/A
|
N/A 2 | N/A 2.5 | N/A 20 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 56.01 mm | N/A 43.78 mm |
N/A
28699 |
90.81 |
| SUB2.5-3020 | $119.08 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 30 | N/A B4 | N/A 15 mm | N/A 75 mm | N/A 77.07 mm | N/A 34.22 mm |
N/A
28700 |
119.08 |
| SUB2.5-4020 | $205.18 |
N/A
|
N/A 2 | N/A 2.5 | N/A 40 | N/A B4 | N/A 15 mm | N/A 100 mm | N/A 101.46 mm | N/A 39.73 mm |
N/A
28701 |
205.18 |
| SUB2.5-4515 | $232.27 |
N/A
|
N/A 3 | N/A 2.5 | N/A 45 | N/A B4 | N/A 15 mm | N/A 112.5 mm | N/A 113.43 mm | N/A 38.35 mm |
N/A
28702 |
232.27 |
| SUB3-1545 | $81.75 |
N/A
|
N/A 3 | N/A 3 | N/A 15 | N/A B3 | N/A 15 mm | N/A 45 mm | N/A 53.02 mm | N/A 45.17 mm |
N/A
28703 |
81.75 |
| SUB3-2030 | $105.03 |
N/A
|
N/A 1.5 | N/A 3 | N/A 20 | N/A B3 | N/A 15 mm | N/A 60 mm | N/A 66.27 mm | N/A 40.48 mm |
N/A
28704 |
105.03 |
| SUB3-2040 | $123.48 |
N/A
|
N/A 2 | N/A 3 | N/A 20 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 67.22 mm | N/A 50.81 mm |
N/A
28705 |
123.48 |
| SUB3-3020 | $154.33 |
N/A
|
N/A 1.5 | N/A 3 | N/A 30 | N/A B4 | N/A 15 mm | N/A 90 mm | N/A 92.48 mm | N/A 35.56 mm |
N/A
28706 |
154.33 |
| SUB3-4020 | $282.40 |
N/A
|
N/A 2 | N/A 3 | N/A 40 | N/A B4 | N/A 20 mm | N/A 120 mm | N/A 121.76 mm | N/A 45.85 mm |
N/A
28707 |
282.4 |
| SUB3-4515 | $297.63 |
N/A
|
N/A 3 | N/A 3 | N/A 45 | N/A B4 | N/A 20 mm | N/A 135 mm | N/A 136.12 mm | N/A 40.74 mm |
N/A
28708 |
297.63 |
Unit of Measure
1