KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB1-1545 | $15.86 |
N/A
|
N/A 3 | N/A 1 | N/A 15 | N/A B3 | N/A 6 mm | N/A 15 mm | N/A 17.67 mm | N/A 12.51 mm |
N/A
9836 |
15.86 |
| SB1-1845 | $17.48 |
N/A
|
N/A 2.5 | N/A 1 | N/A 18 | N/A B3 | N/A 6 mm | N/A 18 mm | N/A 20.57 mm | N/A 16.34 mm |
N/A
9837 |
17.48 |
| SB1-2040 | $16.75 |
N/A
|
N/A 2 | N/A 1 | N/A 20 | N/A B3 | N/A 6 mm | N/A 20 mm | N/A 22.41 mm | N/A 13.78 mm |
N/A
9838 |
16.75 |
| SB1-4020 | $28.19 |
N/A
|
N/A 2 | N/A 1 | N/A 40 | N/A B4 | N/A 8 mm | N/A 40 mm | N/A 40.59 mm | N/A 15.07 mm |
N/A
9839 |
28.19 |
| SB1-4515 | $30.57 |
N/A
|
N/A 3 | N/A 1 | N/A 45 | N/A B4 | N/A 8 mm | N/A 45 mm | N/A 45.37 mm | N/A 11.77 mm |
N/A
9840 |
30.57 |
| SB1-4518 | $32.48 |
N/A
|
N/A 2.5 | N/A 1 | N/A 45 | N/A B4 | N/A 8 mm | N/A 45 mm | N/A 45.46 mm | N/A 16.95 mm |
N/A
9841 |
32.48 |
| SB1-4020H | $0.00 | N/A | N/A 2 | N/A 1 | N/A 40 | N/A B4 | N/A 8 mm | N/A 40 mm | N/A 40.59 mm | N/A 15.07 mm |
N/A
{0}USD |
|
| SB1-2040H | $0.00 | N/A | N/A 2 | N/A 1 | N/A 20 | N/A B3 | N/A 6 mm | N/A 20 mm | N/A 22.41 mm | N/A 13.78 mm |
N/A
{0}USD |
|
| SB1-4518H | $0.00 | N/A | N/A 2.5 | N/A 1 | N/A 45 | N/A B4 | N/A 8 mm | N/A 45 mm | N/A 45.46 mm | N/A 16.95 mm |
N/A
{0}USD |
|
| SB1-1845H | $0.00 | N/A | N/A 2.5 | N/A 1 | N/A 18 | N/A B3 | N/A 6 mm | N/A 18 mm | N/A 20.57 mm | N/A 16.34 mm |
N/A
{0}USD |
|
| SB1-4515H | $0.00 | N/A | N/A 3 | N/A 1 | N/A 45 | N/A B4 | N/A 8 mm | N/A 45 mm | N/A 45.37 mm | N/A 11.77 mm |
N/A
{0}USD |
|
| SB1-1545H | $0.00 | N/A | N/A 3 | N/A 1 | N/A 15 | N/A B3 | N/A 6 mm | N/A 15 mm | N/A 17.67 mm | N/A 12.51 mm |
N/A
{0}USD |
|
| SB1.25-1545 | $16.74 |
N/A
|
N/A 3 | N/A 1.25 | N/A 15 | N/A B3 | N/A 8 mm | N/A 18.75 mm | N/A 22.09 mm | N/A 15.85 mm |
N/A
9842 |
16.74 |
| SB1.25-1845 | $18.76 |
N/A
|
N/A 2.5 | N/A 1.25 | N/A 18 | N/A B3 | N/A 8 mm | N/A 22.5 mm | N/A 25.72 mm | N/A 20.66 mm |
N/A
9843 |
18.76 |
| SB1.25-2040 | $19.42 |
N/A
|
N/A 2 | N/A 1.25 | N/A 20 | N/A B3 | N/A 8 mm | N/A 25 mm | N/A 28.01 mm | N/A 18.66 mm |
N/A
9844 |
19.42 |
| SB1.25-4020 | $33.82 |
N/A
|
N/A 2 | N/A 1.25 | N/A 40 | N/A B4 | N/A 10 mm | N/A 50 mm | N/A 50.73 mm | N/A 18.54 mm |
N/A
9845 |
33.82 |
| SB1.25-4515 | $36.56 |
N/A
|
N/A 3 | N/A 1.25 | N/A 45 | N/A B4 | N/A 10 mm | N/A 56.25 mm | N/A 56.72 mm | N/A 14.61 mm |
N/A
9846 |
36.56 |
| SB1.25-4518 | $38.47 |
N/A
|
N/A 2.5 | N/A 1.25 | N/A 45 | N/A B4 | N/A 10 mm | N/A 56.25 mm | N/A 56.82 mm | N/A 18.53 mm |
N/A
9847 |
38.47 |
| SB1.25-4020H | $0.00 | N/A | N/A 2 | N/A 1.25 | N/A 40 | N/A B4 | N/A 10 mm | N/A 50 mm | N/A 50.73 mm | N/A 18.54 mm |
N/A
{0}USD |
|
| SB1.25-2040H | $0.00 | N/A | N/A 2 | N/A 1.25 | N/A 20 | N/A B3 | N/A 8 mm | N/A 25 mm | N/A 28.01 mm | N/A 18.66 mm |
N/A
{0}USD |
|
| SB1.25-4515H | $0.00 | N/A | N/A 3 | N/A 1.25 | N/A 45 | N/A B4 | N/A 10 mm | N/A 56.25 mm | N/A 56.72 mm | N/A 14.61 mm |
N/A
{0}USD |
|
| SB1.25-1545H | $0.00 | N/A | N/A 3 | N/A 1.25 | N/A 15 | N/A B3 | N/A 8 mm | N/A 18.75 mm | N/A 22.09 mm | N/A 15.85 mm |
N/A
{0}USD |
|
| SB1.5-1530 | $17.42 |
N/A
|
N/A 2 | N/A 1.5 | N/A 15 | N/A B3 | N/A 6 mm | N/A 22.5 mm | N/A 26.11 mm | N/A 17.23 mm |
N/A
9849 |
17.42 |
| SB1.5-1545 | $18.08 |
N/A
|
N/A 3 | N/A 1.5 | N/A 15 | N/A B3 | N/A 8 mm | N/A 22.5 mm | N/A 26.54 mm | N/A 23.19 mm |
N/A
9850 |
18.08 |
| SB1.5-1560 | $19.66 |
N/A
|
N/A 4 | N/A 1.5 | N/A 15 | N/A B3 | N/A 8 mm | N/A 22.5 mm | N/A 26.66 mm | N/A 23.01 mm |
N/A
9851 |
19.66 |