Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SB---Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SB1-1545 $15.86 N/A CAD Icon (for items table) N/A 3 N/A 1 N/A 15 N/A B3 N/A 6 mm N/A 15 mm N/A 17.67 mm N/A 12.51 mm N/A
9836
15.86
SB1-1845 $17.48 N/A CAD Icon (for items table) N/A 2.5 N/A 1 N/A 18 N/A B3 N/A 6 mm N/A 18 mm N/A 20.57 mm N/A 16.34 mm N/A
9837
17.48
SB1-2040 $16.75 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 20 N/A B3 N/A 6 mm N/A 20 mm N/A 22.41 mm N/A 13.78 mm N/A
9838
16.75
SB1-4020 $28.19 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 40 N/A B4 N/A 8 mm N/A 40 mm N/A 40.59 mm N/A 15.07 mm N/A
9839
28.19
SB1-4515 $30.57 N/A CAD Icon (for items table) N/A 3 N/A 1 N/A 45 N/A B4 N/A 8 mm N/A 45 mm N/A 45.37 mm N/A 11.77 mm N/A
9840
30.57
SB1-4518 $32.48 N/A CAD Icon (for items table) N/A 2.5 N/A 1 N/A 45 N/A B4 N/A 8 mm N/A 45 mm N/A 45.46 mm N/A 16.95 mm N/A
9841
32.48
SB1-4020H $0.00 N/A N/A 2 N/A 1 N/A 40 N/A B4 N/A 8 mm N/A 40 mm N/A 40.59 mm N/A 15.07 mm N/A
{0}USD
SB1-2040H $0.00 N/A N/A 2 N/A 1 N/A 20 N/A B3 N/A 6 mm N/A 20 mm N/A 22.41 mm N/A 13.78 mm N/A
{0}USD
SB1-4518H $0.00 N/A N/A 2.5 N/A 1 N/A 45 N/A B4 N/A 8 mm N/A 45 mm N/A 45.46 mm N/A 16.95 mm N/A
{0}USD
SB1-1845H $0.00 N/A N/A 2.5 N/A 1 N/A 18 N/A B3 N/A 6 mm N/A 18 mm N/A 20.57 mm N/A 16.34 mm N/A
{0}USD
SB1-4515H $0.00 N/A N/A 3 N/A 1 N/A 45 N/A B4 N/A 8 mm N/A 45 mm N/A 45.37 mm N/A 11.77 mm N/A
{0}USD
SB1-1545H $0.00 N/A N/A 3 N/A 1 N/A 15 N/A B3 N/A 6 mm N/A 15 mm N/A 17.67 mm N/A 12.51 mm N/A
{0}USD
SB1.25-1545 $16.74 N/A CAD Icon (for items table) N/A 3 N/A 1.25 N/A 15 N/A B3 N/A 8 mm N/A 18.75 mm N/A 22.09 mm N/A 15.85 mm N/A
9842
16.74
SB1.25-1845 $18.76 N/A CAD Icon (for items table) N/A 2.5 N/A 1.25 N/A 18 N/A B3 N/A 8 mm N/A 22.5 mm N/A 25.72 mm N/A 20.66 mm N/A
9843
18.76
SB1.25-2040 $19.42 N/A CAD Icon (for items table) N/A 2 N/A 1.25 N/A 20 N/A B3 N/A 8 mm N/A 25 mm N/A 28.01 mm N/A 18.66 mm N/A
9844
19.42
SB1.25-4020 $33.82 N/A CAD Icon (for items table) N/A 2 N/A 1.25 N/A 40 N/A B4 N/A 10 mm N/A 50 mm N/A 50.73 mm N/A 18.54 mm N/A
9845
33.82
SB1.25-4515 $36.56 N/A CAD Icon (for items table) N/A 3 N/A 1.25 N/A 45 N/A B4 N/A 10 mm N/A 56.25 mm N/A 56.72 mm N/A 14.61 mm N/A
9846
36.56
SB1.25-4518 $38.47 N/A CAD Icon (for items table) N/A 2.5 N/A 1.25 N/A 45 N/A B4 N/A 10 mm N/A 56.25 mm N/A 56.82 mm N/A 18.53 mm N/A
9847
38.47
SB1.25-4020H $0.00 N/A N/A 2 N/A 1.25 N/A 40 N/A B4 N/A 10 mm N/A 50 mm N/A 50.73 mm N/A 18.54 mm N/A
{0}USD
SB1.25-2040H $0.00 N/A N/A 2 N/A 1.25 N/A 20 N/A B3 N/A 8 mm N/A 25 mm N/A 28.01 mm N/A 18.66 mm N/A
{0}USD
SB1.25-4515H $0.00 N/A N/A 3 N/A 1.25 N/A 45 N/A B4 N/A 10 mm N/A 56.25 mm N/A 56.72 mm N/A 14.61 mm N/A
{0}USD
SB1.25-1545H $0.00 N/A N/A 3 N/A 1.25 N/A 15 N/A B3 N/A 8 mm N/A 18.75 mm N/A 22.09 mm N/A 15.85 mm N/A
{0}USD
SB1.5-1530 $17.42 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A 15 N/A B3 N/A 6 mm N/A 22.5 mm N/A 26.11 mm N/A 17.23 mm N/A
9849
17.42
SB1.5-1545 $18.08 N/A CAD Icon (for items table) N/A 3 N/A 1.5 N/A 15 N/A B3 N/A 8 mm N/A 22.5 mm N/A 26.54 mm N/A 23.19 mm N/A
9850
18.08
SB1.5-1560 $19.66 N/A CAD Icon (for items table) N/A 4 N/A 1.5 N/A 15 N/A B3 N/A 8 mm N/A 22.5 mm N/A 26.66 mm N/A 23.01 mm N/A
9851
19.66
Unit of Measure
1 2 3 4 5 »