Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SB---Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SB1.5-1845 $21.39 N/A CAD Icon (for items table) N/A 2.5 N/A 1.5 N/A 18 N/A B3 N/A 8 mm N/A 27 mm N/A 30.86 mm N/A 21.97 mm N/A
9852
21.39
SB1.5-2030 $22.09 N/A CAD Icon (for items table) N/A 1.5 N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 33.13 mm N/A 18.63 mm N/A
9853
22.09
SB1.5-2040 $23.15 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 33.61 mm N/A 25.54 mm N/A
9854
23.15
SB1.5-3015 $30.08 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A 30 N/A B4 N/A 8 mm N/A 45 mm N/A 45.88 mm N/A 17.85 mm N/A
9855
30.08
SB1.5-3020 $30.26 N/A CAD Icon (for items table) N/A 1.5 N/A 1.5 N/A 30 N/A B4 N/A 10 mm N/A 45 mm N/A 46.24 mm N/A 18.53 mm N/A
9856
30.26
SB1.5-4020 $42.23 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A 40 N/A B4 N/A 10 mm N/A 60 mm N/A 60.88 mm N/A 25.01 mm N/A
9857
42.23
SB1.5-4515 $46.35 N/A CAD Icon (for items table) N/A 3 N/A 1.5 N/A 45 N/A B4 N/A 10 mm N/A 67.5 mm N/A 68.06 mm N/A 20.44 mm N/A
9858
46.35
SB1.5-4518 $47.50 N/A CAD Icon (for items table) N/A 2.5 N/A 1.5 N/A 45 N/A B4 N/A 10 mm N/A 67.5 mm N/A 68.18 mm N/A 21.1 mm N/A
9859
47.5
SB1.5-6015 $65.63 N/A CAD Icon (for items table) N/A 4 N/A 1.5 N/A 60 N/A B4 N/A 12 mm N/A 90 mm N/A 90.41 mm N/A 24.2 mm N/A
9861
65.63
SB1.5-3020H $0.00 N/A N/A 1.5 N/A 1.5 N/A 30 N/A B4 N/A 10 mm N/A 45 mm N/A 46.24 mm N/A 18.53 mm N/A
{0}USD
SB1.5-2030H $0.00 N/A N/A 1.5 N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 33.13 mm N/A 18.63 mm N/A
{0}USD
SB1.5-3015H $0.00 N/A N/A 2 N/A 1.5 N/A 30 N/A B4 N/A 8 mm N/A 45 mm N/A 45.88 mm N/A 17.85 mm N/A
{0}USD
SB1.5-1530H $0.00 N/A N/A 2 N/A 1.5 N/A 15 N/A B3 N/A 6 mm N/A 22.5 mm N/A 26.11 mm N/A 17.23 mm N/A
{0}USD
SB1.5-4020H $0.00 N/A N/A 2 N/A 1.5 N/A 40 N/A B4 N/A 10 mm N/A 60 mm N/A 60.88 mm N/A 25.01 mm N/A
{0}USD
SB1.5-2040H $0.00 N/A N/A 2 N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 33.61 mm N/A 25.54 mm N/A
{0}USD
SB1.5-4518H $0.00 N/A N/A 2.5 N/A 1.5 N/A 45 N/A B4 N/A 10 mm N/A 67.5 mm N/A 68.18 mm N/A 21.1 mm N/A
{0}USD
SB1.5-1845H $0.00 N/A N/A 2.5 N/A 1.5 N/A 18 N/A B3 N/A 8 mm N/A 27 mm N/A 30.86 mm N/A 21.97 mm N/A
{0}USD
SB1.5-4515H $0.00 N/A N/A 3 N/A 1.5 N/A 45 N/A B4 N/A 10 mm N/A 67.5 mm N/A 68.06 mm N/A 20.44 mm N/A
{0}USD
SB1.5-1545H $0.00 N/A N/A 3 N/A 1.5 N/A 15 N/A B3 N/A 8 mm N/A 22.5 mm N/A 26.54 mm N/A 23.19 mm N/A
{0}USD
SB1.5-6015H $0.00 N/A N/A 4 N/A 1.5 N/A 60 N/A B4 N/A 12 mm N/A 90 mm N/A 90.41 mm N/A 24.2 mm N/A
{0}USD
SB1.5-1560H $0.00 N/A N/A 4 N/A 1.5 N/A 15 N/A B3 N/A 8 mm N/A 22.5 mm N/A 26.66 mm N/A 23.01 mm N/A
{0}USD
SB1.5-6012H $0.00 N/A N/A 5 N/A 1.5 N/A 60 N/A B4 N/A 12 mm N/A 90 mm N/A 90.33 mm N/A 23.89 mm N/A
{0}USD
SB1.5-1260H $0.00 N/A N/A 5 N/A 1.5 N/A 12 N/A B8 N/A 12.2 mm N/A 18 mm N/A 22.24 mm N/A 97.06 mm N/A
{0}USD
SB2-1530 $19.85 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 15 N/A B3 N/A 8 mm N/A 30 mm N/A 34.81 mm N/A 20.59 mm N/A
9863
19.85
SB2-1545 $22.25 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 15 N/A B3 N/A 10 mm N/A 30 mm N/A 35.35 mm N/A 29.8 mm N/A
9864
22.25
Unit of Measure
1 2 3 4 5 »