Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SB---Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SB2-1560 $23.54 N/A CAD Icon (for items table) N/A 4 N/A 2 N/A 15 N/A B3 N/A 10 mm N/A 30 mm N/A 35.55 mm N/A 31.01 mm N/A
9865
23.54
SB2-1845 $28.34 N/A CAD Icon (for items table) N/A 2.5 N/A 2 N/A 18 N/A B3 N/A 10 mm N/A 36 mm N/A 41.15 mm N/A 28.69 mm N/A
9866
28.34
SB2-2030 $27.88 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 20 N/A B3 N/A 10 mm N/A 40 mm N/A 44.18 mm N/A 25.06 mm N/A
9867
27.88
SB2-2040 $28.75 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 20 N/A B3 N/A 12 mm N/A 40 mm N/A 44.81 mm N/A 34.16 mm N/A
9868
28.75
SB2-3015 $36.70 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 30 N/A B4 N/A 10 mm N/A 60 mm N/A 61.17 mm N/A 21.6 mm N/A
9869
36.7
SB2-3020 $37.81 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 30 N/A B4 N/A 10 mm N/A 60 mm N/A 61.65 mm N/A 26.87 mm N/A
9870
37.81
SB2-4020 $51.51 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 40 N/A B4 N/A 12 mm N/A 80 mm N/A 81.17 mm N/A 32.37 mm N/A
9871
51.51
SB2-4515 $61.71 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 45 N/A B4 N/A 12 mm N/A 90 mm N/A 90.75 mm N/A 30.4 mm N/A
9872
61.71
SB2-4518 $66.40 N/A CAD Icon (for items table) N/A 2.5 N/A 2 N/A 45 N/A B4 N/A 12 mm N/A 90 mm N/A 90.91 mm N/A 27.91 mm N/A
9873
66.4
SB2-6015 $100.17 N/A CAD Icon (for items table) N/A 4 N/A 2 N/A 60 N/A B4 N/A 15 mm N/A 120 mm N/A 120.55 mm N/A 31.6 mm N/A
9875
100.17
SB2-3020H $0.00 N/A N/A 1.5 N/A 2 N/A 30 N/A B4 N/A 10 mm N/A 60 mm N/A 61.65 mm N/A 26.87 mm N/A
{0}USD
SB2-2030H $0.00 N/A N/A 1.5 N/A 2 N/A 20 N/A B3 N/A 10 mm N/A 40 mm N/A 44.18 mm N/A 25.06 mm N/A
{0}USD
SB2-3015H $0.00 N/A N/A 2 N/A 2 N/A 30 N/A B4 N/A 10 mm N/A 60 mm N/A 61.17 mm N/A 21.6 mm N/A
{0}USD
SB2-1530H $0.00 N/A N/A 2 N/A 2 N/A 15 N/A B3 N/A 8 mm N/A 30 mm N/A 34.81 mm N/A 20.59 mm N/A
{0}USD
SB2-4020H $0.00 N/A N/A 2 N/A 2 N/A 40 N/A B4 N/A 12 mm N/A 80 mm N/A 81.17 mm N/A 32.37 mm N/A
{0}USD
SB2-2040H $0.00 N/A N/A 2 N/A 2 N/A 20 N/A B3 N/A 12 mm N/A 40 mm N/A 44.81 mm N/A 34.16 mm N/A
{0}USD
SB2-4518H $0.00 N/A N/A 2.5 N/A 2 N/A 45 N/A B4 N/A 12 mm N/A 90 mm N/A 90.91 mm N/A 27.91 mm N/A
{0}USD
SB2-1845H $0.00 N/A N/A 2.5 N/A 2 N/A 18 N/A B3 N/A 10 mm N/A 36 mm N/A 41.15 mm N/A 28.69 mm N/A
{0}USD
SB2-4515H $0.00 N/A N/A 3 N/A 2 N/A 45 N/A B4 N/A 12 mm N/A 90 mm N/A 90.75 mm N/A 30.4 mm N/A
{0}USD
SB2-1545H $0.00 N/A N/A 3 N/A 2 N/A 15 N/A B3 N/A 10 mm N/A 30 mm N/A 35.35 mm N/A 29.8 mm N/A
{0}USD
SB2-6015H $0.00 N/A N/A 4 N/A 2 N/A 60 N/A B4 N/A 15 mm N/A 120 mm N/A 120.55 mm N/A 31.6 mm N/A
{0}USD
SB2-1560H $0.00 N/A N/A 4 N/A 2 N/A 15 N/A B3 N/A 10 mm N/A 30 mm N/A 35.55 mm N/A 31.01 mm N/A
{0}USD
SB2-6012H $0.00 N/A N/A 5 N/A 2 N/A 60 N/A B4 N/A 15 mm N/A 120 mm N/A 120.43 mm N/A 31.85 mm N/A
{0}USD
SB2-1260H $0.00 N/A N/A 5 N/A 2 N/A 12 N/A B8 N/A 15.2 mm N/A 24 mm N/A 29.65 mm N/A 117.08 mm N/A
{0}USD
SB2.5-1530 $25.93 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A 15 N/A B3 N/A 12 mm N/A 37.5 mm N/A 43.51 mm N/A 31.81 mm N/A
9877
25.93
Unit of Measure
1 2 3 4 5 »