KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB2.5-1545 | $26.97 |
N/A
|
N/A 3 | N/A 2.5 | N/A 15 | N/A B3 | N/A 12 mm | N/A 37.5 mm | N/A 44.18 mm | N/A 38.41 mm |
N/A
9878 |
26.97 |
| SB2.5-1560 | $29.32 |
N/A
|
N/A 4 | N/A 2.5 | N/A 15 | N/A B3 | N/A 12 mm | N/A 37.5 mm | N/A 44.44 mm | N/A 39.02 mm |
N/A
9879 |
29.32 |
| SB2.5-1836 | $34.99 |
N/A
|
N/A 2 | N/A 2.5 | N/A 18 | N/A B3 | N/A 12 mm | N/A 45 mm | N/A 51.01 mm | N/A 34.27 mm |
N/A
9880 |
34.99 |
| SB2.5-1845 | $34.67 |
N/A
|
N/A 2.5 | N/A 2.5 | N/A 18 | N/A B3 | N/A 12 mm | N/A 45 mm | N/A 51.44 mm | N/A 33.31 mm |
N/A
9881 |
34.67 |
| SB2.5-2030 | $34.81 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 20 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 55.22 mm | N/A 31.06 mm |
N/A
9882 |
34.81 |
| SB2.5-2040 | $38.13 |
N/A
|
N/A 2 | N/A 2.5 | N/A 20 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 56.01 mm | N/A 43.78 mm |
N/A
9883 |
38.13 |
| SB2.5-3015 | $46.36 |
N/A
|
N/A 2 | N/A 2.5 | N/A 30 | N/A B4 | N/A 15 mm | N/A 75 mm | N/A 76.46 mm | N/A 28.75 mm |
N/A
9884 |
46.36 |
| SB2.5-3020 | $50.57 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 30 | N/A B4 | N/A 15 mm | N/A 75 mm | N/A 77.07 mm | N/A 34.22 mm |
N/A
9885 |
50.57 |
| SB2.5-3618 | $65.39 |
N/A
|
N/A 2 | N/A 2.5 | N/A 36 | N/A B4 | N/A 15 mm | N/A 90 mm | N/A 91.46 mm | N/A 28.52 mm |
N/A
9886 |
65.39 |
| SB2.5-4020 | $70.25 |
N/A
|
N/A 2 | N/A 2.5 | N/A 40 | N/A B4 | N/A 15 mm | N/A 100 mm | N/A 101.46 mm | N/A 39.73 mm |
N/A
9887 |
70.25 |
| SB2.5-4515 | $85.79 |
N/A
|
N/A 3 | N/A 2.5 | N/A 45 | N/A B4 | N/A 15 mm | N/A 112.5 mm | N/A 113.43 mm | N/A 38.35 mm |
N/A
9888 |
85.79 |
| SB2.5-4518 | $90.10 |
N/A
|
N/A 2.5 | N/A 2.5 | N/A 45 | N/A B4 | N/A 15 mm | N/A 112.5 mm | N/A 113.64 mm | N/A 35.06 mm |
N/A
9889 |
90.1 |
| SB2.5-6015 | $145.87 |
N/A
|
N/A 4 | N/A 2.5 | N/A 60 | N/A B4 | N/A 20 mm | N/A 150 mm | N/A 150.69 mm | N/A 40 mm |
N/A
9891 |
145.87 |
| SB2.5-3020H | $0.00 | N/A | N/A 1.5 | N/A 2.5 | N/A 30 | N/A B4 | N/A 15 mm | N/A 75 mm | N/A 77.07 mm | N/A 34.22 mm |
N/A
{0}USD |
|
| SB2.5-2030H | $0.00 | N/A | N/A 1.5 | N/A 2.5 | N/A 20 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 55.22 mm | N/A 31.06 mm |
N/A
{0}USD |
|
| SB2.5-3015H | $0.00 | N/A | N/A 2 | N/A 2.5 | N/A 30 | N/A B4 | N/A 15 mm | N/A 75 mm | N/A 76.46 mm | N/A 28.75 mm |
N/A
{0}USD |
|
| SB2.5-1530H | $0.00 | N/A | N/A 2 | N/A 2.5 | N/A 15 | N/A B3 | N/A 12 mm | N/A 37.5 mm | N/A 43.51 mm | N/A 31.81 mm |
N/A
{0}USD |
|
| SB2.5-3618H | $0.00 | N/A | N/A 2 | N/A 2.5 | N/A 36 | N/A B4 | N/A 15 mm | N/A 90 mm | N/A 91.46 mm | N/A 28.52 mm |
N/A
{0}USD |
|
| SB2.5-1836H | $0.00 | N/A | N/A 2 | N/A 2.5 | N/A 18 | N/A B3 | N/A 12 mm | N/A 45 mm | N/A 51.01 mm | N/A 34.27 mm |
N/A
{0}USD |
|
| SB2.5-4020H | $0.00 | N/A | N/A 2 | N/A 2.5 | N/A 40 | N/A B4 | N/A 15 mm | N/A 100 mm | N/A 101.46 mm | N/A 39.73 mm |
N/A
{0}USD |
|
| SB2.5-2040H | $0.00 | N/A | N/A 2 | N/A 2.5 | N/A 20 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 56.01 mm | N/A 43.78 mm |
N/A
{0}USD |
|
| SB2.5-4518H | $0.00 | N/A | N/A 2.5 | N/A 2.5 | N/A 45 | N/A B4 | N/A 15 mm | N/A 112.5 mm | N/A 113.64 mm | N/A 35.06 mm |
N/A
{0}USD |
|
| SB2.5-1845H | $0.00 | N/A | N/A 2.5 | N/A 2.5 | N/A 18 | N/A B3 | N/A 12 mm | N/A 45 mm | N/A 51.44 mm | N/A 33.31 mm |
N/A
{0}USD |
|
| SB2.5-4515H | $0.00 | N/A | N/A 3 | N/A 2.5 | N/A 45 | N/A B4 | N/A 15 mm | N/A 112.5 mm | N/A 113.43 mm | N/A 38.35 mm |
N/A
{0}USD |
|
| SB2.5-1545H | $0.00 | N/A | N/A 3 | N/A 2.5 | N/A 15 | N/A B3 | N/A 12 mm | N/A 37.5 mm | N/A 44.18 mm | N/A 38.41 mm |
N/A
{0}USD |