KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB3-2040H | $0.00 | N/A | N/A 2 | N/A 3 | N/A 20 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 67.22 mm | N/A 50.81 mm |
N/A
{0}USD |
|
| SB3-4518H | $0.00 | N/A | N/A 2.5 | N/A 3 | N/A 45 | N/A B4 | N/A 20 mm | N/A 135 mm | N/A 136.37 mm | N/A 41.86 mm |
N/A
{0}USD |
|
| SB3-1845H | $0.00 | N/A | N/A 2.5 | N/A 3 | N/A 18 | N/A B3 | N/A 16 mm | N/A 54 mm | N/A 61.72 mm | N/A 38.04 mm |
N/A
{0}USD |
|
| SB3-4515H | $0.00 | N/A | N/A 3 | N/A 3 | N/A 45 | N/A B4 | N/A 20 mm | N/A 135 mm | N/A 136.12 mm | N/A 40.74 mm |
N/A
{0}USD |
|
| SB3-1545H | $0.00 | N/A | N/A 3 | N/A 3 | N/A 15 | N/A B3 | N/A 15 mm | N/A 45 mm | N/A 53.02 mm | N/A 45.17 mm |
N/A
{0}USD |
|
| SB3-6015H | $0.00 | N/A | N/A 4 | N/A 3 | N/A 60 | N/A B4 | N/A 20 mm | N/A 180 mm | N/A 180.83 mm | N/A 47.97 mm |
N/A
{0}USD |
|
| SB3-1560H | $0.00 | N/A | N/A 4 | N/A 3 | N/A 15 | N/A B3 | N/A 15 mm | N/A 45 mm | N/A 53.33 mm | N/A 44.1 mm |
N/A
{0}USD |
|
| SB3-6012H | $0.00 | N/A | N/A 5 | N/A 3 | N/A 60 | N/A B4 | N/A 20 mm | N/A 180 mm | N/A 180.65 mm | N/A 47.43 mm |
N/A
{0}USD |
|
| SB3-1260H | $0.00 | N/A | N/A 5 | N/A 3 | N/A 12 | N/A B8 | N/A 25.25 mm | N/A 36 mm | N/A 44.48 mm | N/A 172.19 mm |
N/A
{0}USD |
|
| SB4-1530 | $54.90 |
N/A
|
N/A 2 | N/A 4 | N/A 15 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 69.62 mm | N/A 48.74 mm |
N/A
9908 |
54.9 |
| SB4-1545 | $57.93 |
N/A
|
N/A 3 | N/A 4 | N/A 15 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 70.69 mm | N/A 54.6 mm |
N/A
9909 |
57.93 |
| SB4-1560 | $71.72 |
N/A
|
N/A 4 | N/A 4 | N/A 15 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 71.1 mm | N/A 62.03 mm |
N/A
9910 |
71.72 |
| SB4-1836 | $69.42 |
N/A
|
N/A 2 | N/A 4 | N/A 18 | N/A B3 | N/A 20 mm | N/A 72 mm | N/A 81.62 mm | N/A 52.77 mm |
N/A
9911 |
69.42 |
| SB4-1845 | $71.26 |
N/A
|
N/A 2.5 | N/A 4 | N/A 18 | N/A B3 | N/A 20 mm | N/A 72 mm | N/A 82.3 mm | N/A 48.28 mm |
N/A
9912 |
71.26 |
| SB4-2030 | $73.79 |
N/A
|
N/A 1.5 | N/A 4 | N/A 20 | N/A B3 | N/A 15 mm | N/A 80 mm | N/A 88.32 mm | N/A 48.53 mm |
N/A
9913 |
73.79 |
| SB4-2040 | $84.75 |
N/A
|
N/A 2 | N/A 4 | N/A 20 | N/A B3 | N/A 20 mm | N/A 80 mm | N/A 89.62 mm | N/A 66.59 mm |
N/A
9914 |
84.75 |
| SB4-3015 | $105.40 |
N/A
|
N/A 2 | N/A 4 | N/A 30 | N/A B4 | N/A 20 mm | N/A 120 mm | N/A 122.34 mm | N/A 42.4 mm |
N/A
9915 |
105.4 |
| SB4-3020 | $109.12 |
N/A
|
N/A 1.5 | N/A 4 | N/A 30 | N/A B4 | N/A 20 mm | N/A 120 mm | N/A 123.3 mm | N/A 47.71 mm |
N/A
9916 |
109.12 |
| SB4-3618 | $144.13 |
N/A
|
N/A 2 | N/A 4 | N/A 36 | N/A B4 | N/A 20 mm | N/A 144 mm | N/A 146.34 mm | N/A 49 mm |
N/A
9917 |
144.13 |
| SB4-4020 | $173.99 |
N/A
|
N/A 2 | N/A 4 | N/A 40 | N/A B4 | N/A 20 mm | N/A 160 mm | N/A 162.34 mm | N/A 53.92 mm |
N/A
9918 |
173.99 |
| SB4-4515 | $185.75 |
N/A
|
N/A 3 | N/A 4 | N/A 45 | N/A B5 | N/A 20 mm | N/A 180 mm | N/A 181.5 mm | N/A 50.79 mm |
N/A
9919 |
185.75 |
| SB4-4518 | $236.61 |
N/A
|
N/A 2.5 | N/A 4 | N/A 45 | N/A B4 | N/A 20 mm | N/A 180 mm | N/A 181.82 mm | N/A 51.16 mm |
N/A
9920 |
236.61 |
| SB4-6015 | $299.46 |
N/A
|
N/A 4 | N/A 4 | N/A 60 | N/A B5 | N/A 25 mm | N/A 240 mm | N/A 241.1 mm | N/A 59.2 mm |
N/A
9921 |
299.46 |
| SB4-3020H | $0.00 | N/A | N/A 1.5 | N/A 4 | N/A 30 | N/A B4 | N/A 20 mm | N/A 120 mm | N/A 123.3 mm | N/A 47.71 mm |
N/A
{0}USD |
|
| SB4-2030H | $0.00 | N/A | N/A 1.5 | N/A 4 | N/A 20 | N/A B3 | N/A 15 mm | N/A 80 mm | N/A 88.32 mm | N/A 48.53 mm |
N/A
{0}USD |