KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB4-3015H | $0.00 | N/A | N/A 2 | N/A 4 | N/A 30 | N/A B4 | N/A 20 mm | N/A 120 mm | N/A 122.34 mm | N/A 42.4 mm |
N/A
{0}USD |
|
| SB4-1530H | $0.00 | N/A | N/A 2 | N/A 4 | N/A 15 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 69.62 mm | N/A 48.74 mm |
N/A
{0}USD |
|
| SB4-3618H | $0.00 | N/A | N/A 2 | N/A 4 | N/A 36 | N/A B4 | N/A 20 mm | N/A 144 mm | N/A 146.34 mm | N/A 49 mm |
N/A
{0}USD |
|
| SB4-1836H | $0.00 | N/A | N/A 2 | N/A 4 | N/A 18 | N/A B3 | N/A 20 mm | N/A 72 mm | N/A 81.62 mm | N/A 52.77 mm |
N/A
{0}USD |
|
| SB4-4020H | $0.00 | N/A | N/A 2 | N/A 4 | N/A 40 | N/A B4 | N/A 20 mm | N/A 160 mm | N/A 162.34 mm | N/A 53.92 mm |
N/A
{0}USD |
|
| SB4-2040H | $0.00 | N/A | N/A 2 | N/A 4 | N/A 20 | N/A B3 | N/A 20 mm | N/A 80 mm | N/A 89.62 mm | N/A 66.59 mm |
N/A
{0}USD |
|
| SB4-4518H | $0.00 | N/A | N/A 2.5 | N/A 4 | N/A 45 | N/A B4 | N/A 20 mm | N/A 180 mm | N/A 181.82 mm | N/A 51.16 mm |
N/A
{0}USD |
|
| SB4-1845H | $0.00 | N/A | N/A 2.5 | N/A 4 | N/A 18 | N/A B3 | N/A 20 mm | N/A 72 mm | N/A 82.3 mm | N/A 48.28 mm |
N/A
{0}USD |
|
| SB4-4515H | $0.00 | N/A | N/A 3 | N/A 4 | N/A 45 | N/A B5 | N/A 20 mm | N/A 180 mm | N/A 181.5 mm | N/A 50.79 mm |
N/A
{0}USD |
|
| SB4-1545H | $0.00 | N/A | N/A 3 | N/A 4 | N/A 15 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 70.69 mm | N/A 54.6 mm |
N/A
{0}USD |
|
| SB4-6015H | $0.00 | N/A | N/A 4 | N/A 4 | N/A 60 | N/A B5 | N/A 25 mm | N/A 240 mm | N/A 241.1 mm | N/A 59.2 mm |
N/A
{0}USD |
|
| SB4-1560H | $0.00 | N/A | N/A 4 | N/A 4 | N/A 15 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 71.1 mm | N/A 62.03 mm |
N/A
{0}USD |
|
| SB5-1530 | $79.98 |
N/A
|
N/A 2 | N/A 5 | N/A 15 | N/A B3 | N/A 20 mm | N/A 75 mm | N/A 87.03 mm | N/A 63.61 mm |
N/A
9922 |
79.98 |
| SB5-1545 | $87.44 |
N/A
|
N/A 3 | N/A 5 | N/A 15 | N/A B3 | N/A 20 mm | N/A 75 mm | N/A 88.37 mm | N/A 67.19 mm |
N/A
9923 |
87.44 |
| SB5-1845 | $114.20 |
N/A
|
N/A 2.5 | N/A 5 | N/A 18 | N/A B3 | N/A 20 mm | N/A 90 mm | N/A 102.87 mm | N/A 55.82 mm |
N/A
9925 |
114.2 |
| SB5-2030 | $119.96 |
N/A
|
N/A 1.5 | N/A 5 | N/A 20 | N/A B3 | N/A 20 mm | N/A 100 mm | N/A 110.45 mm | N/A 62.11 mm |
N/A
9926 |
119.96 |
| SB5-2040 | $138.60 |
N/A
|
N/A 2 | N/A 5 | N/A 20 | N/A B3 | N/A 20 mm | N/A 100 mm | N/A 112.03 mm | N/A 68.92 mm |
N/A
9927 |
138.6 |
| SB5-3015 | $144.23 |
N/A
|
N/A 2 | N/A 5 | N/A 30 | N/A B5 | N/A 20 mm | N/A 150 mm | N/A 152.93 mm | N/A 52.5 mm |
N/A
9928 |
144.23 |
| SB5-3020 | $200.07 |
N/A
|
N/A 1.5 | N/A 5 | N/A 30 | N/A B4 | N/A 25 mm | N/A 150 mm | N/A 154.13 mm | N/A 58.45 mm |
N/A
9929 |
200.07 |
| SB5-4020 | $257.36 |
N/A
|
N/A 2 | N/A 5 | N/A 40 | N/A B5 | N/A 25 mm | N/A 200 mm | N/A 202.93 mm | N/A 55.33 mm |
N/A
9930 |
257.36 |
| SB5-4515 | $270.41 |
N/A
|
N/A 3 | N/A 5 | N/A 45 | N/A B5 | N/A 25 mm | N/A 225 mm | N/A 226.87 mm | N/A 50.28 mm |
N/A
9931 |
270.41 |
| SB5-4518 | $345.75 |
N/A
|
N/A 2.5 | N/A 5 | N/A 45 | N/A B4 | N/A 25 mm | N/A 225 mm | N/A 227.28 mm | N/A 59.43 mm |
N/A
9932 |
345.75 |
| SBY5-1560 | $107.10 |
N/A
|
N/A 4 | N/A 5 | N/A 15 | N/A B3 | N/A 25 mm | N/A 75 mm | N/A 88.9 mm | N/A 75.03 mm |
N/A
10022 |
107.1 |
| SBY5-6015 | $731.90 |
N/A
|
N/A 4 | N/A 5 | N/A 60 | N/A BT | N/A 30 mm | N/A 300 mm | N/A 301.36 mm | N/A 53.97 mm |
N/A
10023 |
731.9 |
| SB5-1560 | $0.00 | N/A | N/A 3 | N/A 5 | N/A 15 | N/A B3 | N/A 20 mm | N/A 75 mm | N/A 88.37 mm | N/A 67.19 mm |
N/A
9924 |
0 |