KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB2-1560 | $23.54 |
N/A
|
N/A 4 | N/A 2 | N/A 15 | N/A B3 | N/A 10 mm | N/A 30 mm | N/A 35.55 mm | N/A 31.01 mm |
N/A
9865 |
23.54 |
| SB2-1845 | $28.34 |
N/A
|
N/A 2.5 | N/A 2 | N/A 18 | N/A B3 | N/A 10 mm | N/A 36 mm | N/A 41.15 mm | N/A 28.69 mm |
N/A
9866 |
28.34 |
| SB2-2030 | $27.88 |
N/A
|
N/A 1.5 | N/A 2 | N/A 20 | N/A B3 | N/A 10 mm | N/A 40 mm | N/A 44.18 mm | N/A 25.06 mm |
N/A
9867 |
27.88 |
| SB2-2040 | $28.75 |
N/A
|
N/A 2 | N/A 2 | N/A 20 | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 44.81 mm | N/A 34.16 mm |
N/A
9868 |
28.75 |
| SB2-3015 | $36.70 |
N/A
|
N/A 2 | N/A 2 | N/A 30 | N/A B4 | N/A 10 mm | N/A 60 mm | N/A 61.17 mm | N/A 21.6 mm |
N/A
9869 |
36.7 |
| SB2-3020 | $37.81 |
N/A
|
N/A 1.5 | N/A 2 | N/A 30 | N/A B4 | N/A 10 mm | N/A 60 mm | N/A 61.65 mm | N/A 26.87 mm |
N/A
9870 |
37.81 |
| SB2-4020 | $51.51 |
N/A
|
N/A 2 | N/A 2 | N/A 40 | N/A B4 | N/A 12 mm | N/A 80 mm | N/A 81.17 mm | N/A 32.37 mm |
N/A
9871 |
51.51 |
| SB2-4515 | $61.71 |
N/A
|
N/A 3 | N/A 2 | N/A 45 | N/A B4 | N/A 12 mm | N/A 90 mm | N/A 90.75 mm | N/A 30.4 mm |
N/A
9872 |
61.71 |
| SB2-4518 | $66.40 |
N/A
|
N/A 2.5 | N/A 2 | N/A 45 | N/A B4 | N/A 12 mm | N/A 90 mm | N/A 90.91 mm | N/A 27.91 mm |
N/A
9873 |
66.4 |
| SB2-6015 | $100.17 |
N/A
|
N/A 4 | N/A 2 | N/A 60 | N/A B4 | N/A 15 mm | N/A 120 mm | N/A 120.55 mm | N/A 31.6 mm |
N/A
9875 |
100.17 |
| SB2-3020H | $0.00 | N/A | N/A 1.5 | N/A 2 | N/A 30 | N/A B4 | N/A 10 mm | N/A 60 mm | N/A 61.65 mm | N/A 26.87 mm |
N/A
{0}USD |
|
| SB2-2030H | $0.00 | N/A | N/A 1.5 | N/A 2 | N/A 20 | N/A B3 | N/A 10 mm | N/A 40 mm | N/A 44.18 mm | N/A 25.06 mm |
N/A
{0}USD |
|
| SB2-3015H | $0.00 | N/A | N/A 2 | N/A 2 | N/A 30 | N/A B4 | N/A 10 mm | N/A 60 mm | N/A 61.17 mm | N/A 21.6 mm |
N/A
{0}USD |
|
| SB2-1530H | $0.00 | N/A | N/A 2 | N/A 2 | N/A 15 | N/A B3 | N/A 8 mm | N/A 30 mm | N/A 34.81 mm | N/A 20.59 mm |
N/A
{0}USD |
|
| SB2-4020H | $0.00 | N/A | N/A 2 | N/A 2 | N/A 40 | N/A B4 | N/A 12 mm | N/A 80 mm | N/A 81.17 mm | N/A 32.37 mm |
N/A
{0}USD |
|
| SB2-2040H | $0.00 | N/A | N/A 2 | N/A 2 | N/A 20 | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 44.81 mm | N/A 34.16 mm |
N/A
{0}USD |
|
| SB2-4518H | $0.00 | N/A | N/A 2.5 | N/A 2 | N/A 45 | N/A B4 | N/A 12 mm | N/A 90 mm | N/A 90.91 mm | N/A 27.91 mm |
N/A
{0}USD |
|
| SB2-1845H | $0.00 | N/A | N/A 2.5 | N/A 2 | N/A 18 | N/A B3 | N/A 10 mm | N/A 36 mm | N/A 41.15 mm | N/A 28.69 mm |
N/A
{0}USD |
|
| SB2-4515H | $0.00 | N/A | N/A 3 | N/A 2 | N/A 45 | N/A B4 | N/A 12 mm | N/A 90 mm | N/A 90.75 mm | N/A 30.4 mm |
N/A
{0}USD |
|
| SB2-1545H | $0.00 | N/A | N/A 3 | N/A 2 | N/A 15 | N/A B3 | N/A 10 mm | N/A 30 mm | N/A 35.35 mm | N/A 29.8 mm |
N/A
{0}USD |
|
| SB2-6015H | $0.00 | N/A | N/A 4 | N/A 2 | N/A 60 | N/A B4 | N/A 15 mm | N/A 120 mm | N/A 120.55 mm | N/A 31.6 mm |
N/A
{0}USD |
|
| SB2-1560H | $0.00 | N/A | N/A 4 | N/A 2 | N/A 15 | N/A B3 | N/A 10 mm | N/A 30 mm | N/A 35.55 mm | N/A 31.01 mm |
N/A
{0}USD |
|
| SB2-6012H | $0.00 | N/A | N/A 5 | N/A 2 | N/A 60 | N/A B4 | N/A 15 mm | N/A 120 mm | N/A 120.43 mm | N/A 31.85 mm |
N/A
{0}USD |
|
| SB2-1260H | $0.00 | N/A | N/A 5 | N/A 2 | N/A 12 | N/A B8 | N/A 15.2 mm | N/A 24 mm | N/A 29.65 mm | N/A 117.08 mm |
N/A
{0}USD |
|
| SB2.5-1530 | $25.93 |
N/A
|
N/A 2 | N/A 2.5 | N/A 15 | N/A B3 | N/A 12 mm | N/A 37.5 mm | N/A 43.51 mm | N/A 31.81 mm |
N/A
9877 |
25.93 |