Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SB---Category
Unit of Measure
« 6 7 8 9 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SB4-3015H $0.00 N/A N/A 2 N/A 4 N/A 30 N/A B4 N/A 20 mm N/A 120 mm N/A 122.34 mm N/A 42.4 mm N/A
{0}USD
SB4-1530H $0.00 N/A N/A 2 N/A 4 N/A 15 N/A B3 N/A 16 mm N/A 60 mm N/A 69.62 mm N/A 48.74 mm N/A
{0}USD
SB4-3618H $0.00 N/A N/A 2 N/A 4 N/A 36 N/A B4 N/A 20 mm N/A 144 mm N/A 146.34 mm N/A 49 mm N/A
{0}USD
SB4-1836H $0.00 N/A N/A 2 N/A 4 N/A 18 N/A B3 N/A 20 mm N/A 72 mm N/A 81.62 mm N/A 52.77 mm N/A
{0}USD
SB4-4020H $0.00 N/A N/A 2 N/A 4 N/A 40 N/A B4 N/A 20 mm N/A 160 mm N/A 162.34 mm N/A 53.92 mm N/A
{0}USD
SB4-2040H $0.00 N/A N/A 2 N/A 4 N/A 20 N/A B3 N/A 20 mm N/A 80 mm N/A 89.62 mm N/A 66.59 mm N/A
{0}USD
SB4-4518H $0.00 N/A N/A 2.5 N/A 4 N/A 45 N/A B4 N/A 20 mm N/A 180 mm N/A 181.82 mm N/A 51.16 mm N/A
{0}USD
SB4-1845H $0.00 N/A N/A 2.5 N/A 4 N/A 18 N/A B3 N/A 20 mm N/A 72 mm N/A 82.3 mm N/A 48.28 mm N/A
{0}USD
SB4-4515H $0.00 N/A N/A 3 N/A 4 N/A 45 N/A B5 N/A 20 mm N/A 180 mm N/A 181.5 mm N/A 50.79 mm N/A
{0}USD
SB4-1545H $0.00 N/A N/A 3 N/A 4 N/A 15 N/A B3 N/A 16 mm N/A 60 mm N/A 70.69 mm N/A 54.6 mm N/A
{0}USD
SB4-6015H $0.00 N/A N/A 4 N/A 4 N/A 60 N/A B5 N/A 25 mm N/A 240 mm N/A 241.1 mm N/A 59.2 mm N/A
{0}USD
SB4-1560H $0.00 N/A N/A 4 N/A 4 N/A 15 N/A B3 N/A 16 mm N/A 60 mm N/A 71.1 mm N/A 62.03 mm N/A
{0}USD
SB5-1530 $79.98 N/A CAD Icon (for items table) N/A 2 N/A 5 N/A 15 N/A B3 N/A 20 mm N/A 75 mm N/A 87.03 mm N/A 63.61 mm N/A
9922
79.98
SB5-1545 $87.44 N/A CAD Icon (for items table) N/A 3 N/A 5 N/A 15 N/A B3 N/A 20 mm N/A 75 mm N/A 88.37 mm N/A 67.19 mm N/A
9923
87.44
SB5-1845 $114.20 N/A CAD Icon (for items table) N/A 2.5 N/A 5 N/A 18 N/A B3 N/A 20 mm N/A 90 mm N/A 102.87 mm N/A 55.82 mm N/A
9925
114.2
SB5-2030 $119.96 N/A CAD Icon (for items table) N/A 1.5 N/A 5 N/A 20 N/A B3 N/A 20 mm N/A 100 mm N/A 110.45 mm N/A 62.11 mm N/A
9926
119.96
SB5-2040 $138.60 N/A CAD Icon (for items table) N/A 2 N/A 5 N/A 20 N/A B3 N/A 20 mm N/A 100 mm N/A 112.03 mm N/A 68.92 mm N/A
9927
138.6
SB5-3015 $144.23 N/A CAD Icon (for items table) N/A 2 N/A 5 N/A 30 N/A B5 N/A 20 mm N/A 150 mm N/A 152.93 mm N/A 52.5 mm N/A
9928
144.23
SB5-3020 $200.07 N/A CAD Icon (for items table) N/A 1.5 N/A 5 N/A 30 N/A B4 N/A 25 mm N/A 150 mm N/A 154.13 mm N/A 58.45 mm N/A
9929
200.07
SB5-4020 $257.36 N/A CAD Icon (for items table) N/A 2 N/A 5 N/A 40 N/A B5 N/A 25 mm N/A 200 mm N/A 202.93 mm N/A 55.33 mm N/A
9930
257.36
SB5-4515 $270.41 N/A CAD Icon (for items table) N/A 3 N/A 5 N/A 45 N/A B5 N/A 25 mm N/A 225 mm N/A 226.87 mm N/A 50.28 mm N/A
9931
270.41
SB5-4518 $345.75 N/A CAD Icon (for items table) N/A 2.5 N/A 5 N/A 45 N/A B4 N/A 25 mm N/A 225 mm N/A 227.28 mm N/A 59.43 mm N/A
9932
345.75
SBY5-1560 $107.10 N/A CAD Icon (for items table) N/A 4 N/A 5 N/A 15 N/A B3 N/A 25 mm N/A 75 mm N/A 88.9 mm N/A 75.03 mm N/A
10022
107.1
SBY5-6015 $731.90 N/A CAD Icon (for items table) N/A 4 N/A 5 N/A 60 N/A BT N/A 30 mm N/A 300 mm N/A 301.36 mm N/A 53.97 mm N/A
10023
731.9
SB5-1560 $0.00 N/A N/A 3 N/A 5 N/A 15 N/A B3 N/A 20 mm N/A 75 mm N/A 88.37 mm N/A 67.19 mm N/A
9924
0
Unit of Measure
« 6 7 8 9