Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SB---Category
Unit of Measure
« 6 7 8 9 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SB5-3020H $0.00 N/A N/A 1.5 N/A 5 N/A 30 N/A B4 N/A 25 mm N/A 150 mm N/A 154.13 mm N/A 58.45 mm N/A
{0}USD
SB5-2030H $0.00 N/A N/A 1.5 N/A 5 N/A 20 N/A B3 N/A 20 mm N/A 100 mm N/A 110.45 mm N/A 62.11 mm N/A
{0}USD
SB5-3015H $0.00 N/A N/A 2 N/A 5 N/A 30 N/A B5 N/A 20 mm N/A 150 mm N/A 152.93 mm N/A 52.5 mm N/A
{0}USD
SB5-1530H $0.00 N/A N/A 2 N/A 5 N/A 15 N/A B3 N/A 20 mm N/A 75 mm N/A 87.03 mm N/A 63.61 mm N/A
{0}USD
SB5-4020H $0.00 N/A N/A 2 N/A 5 N/A 40 N/A B5 N/A 25 mm N/A 200 mm N/A 202.93 mm N/A 55.33 mm N/A
{0}USD
SB5-2040H $0.00 N/A N/A 2 N/A 5 N/A 20 N/A B3 N/A 20 mm N/A 100 mm N/A 112.03 mm N/A 68.92 mm N/A
{0}USD
SB5-4518H $0.00 N/A N/A 2.5 N/A 5 N/A 45 N/A B4 N/A 25 mm N/A 225 mm N/A 227.28 mm N/A 59.43 mm N/A
{0}USD
SB5-1845H $0.00 N/A N/A 2.5 N/A 5 N/A 18 N/A B3 N/A 20 mm N/A 90 mm N/A 102.87 mm N/A 55.82 mm N/A
{0}USD
SB5-4515H $0.00 N/A N/A 3 N/A 5 N/A 45 N/A B5 N/A 25 mm N/A 225 mm N/A 226.87 mm N/A 50.28 mm N/A
{0}USD
SB5-1545H $0.00 N/A N/A 3 N/A 5 N/A 15 N/A B3 N/A 20 mm N/A 75 mm N/A 88.37 mm N/A 67.19 mm N/A
{0}USD
SBY5-6015H $0.00 N/A N/A 4 N/A 5 N/A 60 N/A BT N/A 30 mm N/A 300 mm N/A 301.36 mm N/A 53.97 mm N/A
{0}USD
SBY5-1560H $0.00 N/A N/A 4 N/A 5 N/A 15 N/A B3 N/A 25 mm N/A 75 mm N/A 88.9 mm N/A 75.03 mm N/A
{0}USD
SB6-1530 $130.06 N/A CAD Icon (for items table) N/A 2 N/A 6 N/A 15 N/A B3 N/A 25 mm N/A 90 mm N/A 104.44 mm N/A 68.48 mm N/A
9933
130.06
SB6-1545 $147.33 N/A CAD Icon (for items table) N/A 3 N/A 6 N/A 15 N/A B3 N/A 25 mm N/A 90 mm N/A 106.03 mm N/A 89.04 mm N/A
9934
147.33
SB6-2040 $190.90 N/A CAD Icon (for items table) N/A 2 N/A 6 N/A 20 N/A B3 N/A 25 mm N/A 120 mm N/A 134.44 mm N/A 78.16 mm N/A
9936
190.9
SB6-3015 $256.21 N/A CAD Icon (for items table) N/A 2 N/A 6 N/A 30 N/A B5 N/A 25 mm N/A 180 mm N/A 183.5 mm N/A 62.56 mm N/A
9937
256.21
SB6-4020 $364.19 N/A CAD Icon (for items table) N/A 2 N/A 6 N/A 40 N/A B5 N/A 25 mm N/A 240 mm N/A 243.52 mm N/A 65.05 mm N/A
9938
364.19
SB6-4515 $720.97 N/A CAD Icon (for items table) N/A 3 N/A 6 N/A 45 N/A BT N/A 30 mm N/A 270 mm N/A 272.24 mm N/A 72.62 mm N/A
9939
720.97
SBY6-1560 $152.84 N/A CAD Icon (for items table) N/A 4 N/A 6 N/A 15 N/A B3 N/A 25 mm N/A 90 mm N/A 106.66 mm N/A 85.17 mm N/A
10024
152.84
SBY6-6015 $1,134.73 N/A CAD Icon (for items table) N/A 4 N/A 6 N/A 60 N/A BT N/A 35 mm N/A 360 mm N/A 361.66 mm N/A 68.16 mm N/A
10025
1134.73
SB6-1560 $0.00 N/A N/A 3 N/A 6 N/A 15 N/A B3 N/A 25 mm N/A 90 mm N/A 106.03 mm N/A 89.04 mm N/A
9935
0
SB6-3015H $0.00 N/A N/A 2 N/A 6 N/A 30 N/A B5 N/A 25 mm N/A 180 mm N/A 183.5 mm N/A 62.56 mm N/A
{0}USD
SB6-1530H $0.00 N/A N/A 2 N/A 6 N/A 15 N/A B3 N/A 25 mm N/A 90 mm N/A 104.44 mm N/A 68.48 mm N/A
{0}USD
SB6-4020H $0.00 N/A N/A 2 N/A 6 N/A 40 N/A B5 N/A 25 mm N/A 240 mm N/A 243.52 mm N/A 65.05 mm N/A
{0}USD
SB6-2040H $0.00 N/A N/A 2 N/A 6 N/A 20 N/A B3 N/A 25 mm N/A 120 mm N/A 134.44 mm N/A 78.16 mm N/A
{0}USD
Unit of Measure
« 6 7 8 9