Increased strength with SCM440 material which is thermal refined.
KSCPG - Category
Unit of Measure
1 2 3 

Item #

Sell Price

CAD

Module

No. of Teeth

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSCPG5-20 $0.00 N/A N/A 1.59155 N/A 20 N/A N/A 10 mm N/A 31.83 mm N/A 36.37 mm N/A 30 mm N/A
5278
0
KSCPG5-25 $0.00 N/A N/A 1.59155 N/A 25 N/A N/A 10 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
5281
0
KSCPG5-30 $0.00 N/A N/A 1.59155 N/A 30 N/A N/A 15 mm N/A 47.75 mm N/A 52.37 mm N/A 30 mm N/A
5290
0
KSCPG5-40 $0.00 N/A N/A 1.59155 N/A 40 N/A N/A 15 mm N/A 63.66 mm N/A 68.37 mm N/A 30 mm N/A
5298
0
KSCPG5-20J10 $135.40 N/A N/A 1.59155 N/A 20 N/A N/A 10 mm N/A 31.83 mm N/A 36.37 mm N/A 30 mm N/A
5279
135.4
KSCPG5-20J12 $146.20 N/A N/A 1.59155 N/A 20 N/A N/A 10 mm N/A 31.83 mm N/A 36.37 mm N/A 30 mm N/A
5280
146.2
KSCPG5-25J10 $142.20 N/A N/A 1.59155 N/A 25 N/A N/A 10 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
5282
142.2
KSCPG5-25J12 $152.90 N/A N/A 1.59155 N/A 25 N/A N/A 10 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
5283
152.9
KSCPG5-25J14 $152.90 N/A N/A 1.59155 N/A 25 N/A N/A 10 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
5284
152.9
KSCPG5-25J15 $152.90 N/A N/A 1.59155 N/A 25 N/A N/A 10 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
5285
152.9
KSCPG5-25J16 $152.90 N/A N/A 1.59155 N/A 25 N/A N/A 10 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
5286
152.9
KSCPG5-25J17 $152.90 N/A N/A 1.59155 N/A 25 N/A N/A 10 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
5287
152.9
KSCPG5-25J18 $152.90 N/A N/A 1.59155 N/A 25 N/A N/A 10 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
5288
152.9
KSCPG5-25J19 $152.90 N/A N/A 1.59155 N/A 25 N/A N/A 10 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
5289
152.9
KSCPG5-30J15 $151.20 N/A N/A 1.59155 N/A 30 N/A N/A 15 mm N/A 47.75 mm N/A 52.37 mm N/A 30 mm N/A
5291
151.2
KSCPG5-30J16 $161.80 N/A N/A 1.59155 N/A 30 N/A N/A 15 mm N/A 47.75 mm N/A 52.37 mm N/A 30 mm N/A
5292
161.8
KSCPG5-30J17 $161.80 N/A N/A 1.59155 N/A 30 N/A N/A 15 mm N/A 47.75 mm N/A 52.37 mm N/A 30 mm N/A
5293
161.8
KSCPG5-30J18 $161.80 N/A N/A 1.59155 N/A 30 N/A N/A 15 mm N/A 47.75 mm N/A 52.37 mm N/A 30 mm N/A
5294
161.8
KSCPG5-30J19 $161.80 N/A N/A 1.59155 N/A 30 N/A N/A 15 mm N/A 47.75 mm N/A 52.37 mm N/A 30 mm N/A
5295
161.8
KSCPG5-30J20 $161.80 N/A N/A 1.59155 N/A 30 N/A N/A 15 mm N/A 47.75 mm N/A 52.37 mm N/A 30 mm N/A
5296
161.8
KSCPG5-30J22 $161.80 N/A N/A 1.59155 N/A 30 N/A N/A 15 mm N/A 47.75 mm N/A 52.37 mm N/A 30 mm N/A
5297
161.8
KSCPG5-40J15 $170.30 N/A N/A 1.59155 N/A 40 N/A N/A 15 mm N/A 63.66 mm N/A 68.37 mm N/A 30 mm N/A
5299
170.3
KSCPG5-40J16 $180.80 N/A N/A 1.59155 N/A 40 N/A N/A 15 mm N/A 63.66 mm N/A 68.37 mm N/A 30 mm N/A
5300
180.8
KSCPG5-40J17 $180.80 N/A N/A 1.59155 N/A 40 N/A N/A 15 mm N/A 63.66 mm N/A 68.37 mm N/A 30 mm N/A
5301
180.8
KSCPG5-40J18 $180.80 N/A N/A 1.59155 N/A 40 N/A N/A 15 mm N/A 63.66 mm N/A 68.37 mm N/A 30 mm N/A
5302
180.8
Unit of Measure
1 2 3